EtherCAT data exchange

A range of components are available for implementing direct synchronous data exchange between two EtherCAT systems. Depending on the application requirements, the appropriate method can be selected based on the following criteria. The characteristic features are:

Some characteristics are listed in the following table. This information is only intended as a guide. The actual specification can be found in the respective online component documentation.

 

EL6692

Publisher / subscriber

EL6601

FC1100

CX50x0-B110

Maximum synchronous data quantity

480 bytes, bidirectional

unlimited

1024 bytes, bidirectional (publisher/subscriber method)

1024 bytes, bidirectional

 

Maximum asynchronous data quantity

 -

 -

unlimited

 -

 

AoE support

yes

yes

 -

yes

yes

DC support

yes

 -

 -

 -

 -

Note

  • recommended for synchronization of EtherCAT systems
  • TwinCAT 2.11 required
  • use of an Ethernet port in both systems as real-time device
  • recommended for synchronous data exchange
  • transfer of the RT devices into an EtherCAT Terminal
  • recommended for synchronous data exchange
  • requires free PCI slot in the IPC
  • TwinCAT 2.11 R2 required
  • CX5000 as subordinate autonomous controller with its own I/Os is integrated in the higher-level system as an EtherCAT slave
  • option B110 required
  • TwinCAT 2.11 R2 required

 

EtherCAT data exchange 1:Fig.249: Topologies for different data exchange methods