Identification

If HotConnect is used, the current topology status can be viewed in the online topology view in the system manager, i.e. which HotConnect group is connected and where. Several ADS accesses are necessary in order to access this information from the controller/PLC.

This sample program (PLC and System Manager) takes the following approach:

This modified sample program also contains a visualization template that uses placeholder variables.

Identification 1:

EtherCAT topology in the PLC

In the introductory part of the documentation for the TcEtherCAT.lib there is an extensive sample program for determining various items of information about an EtherCAT network. This documentation is to be found in the information system (online or on DVD): TwinCAT --> TwinCAT PLC --> PC Libraries --> EtherCAT --> Overview.

This sample program uses function blocks from there.

The following structure is assumed:

Identification 2:Fig.232: Demo structure

The first EK1100 coupler is equipped with EK1110 and EK1122 as branch stations for the EK1101s GroupA and GroupB.

Regarding the procedure: the linking of the address information into the function block is crucial, see Fig. AdsAddr.

Identification 3:Fig.233: AdsAddr

In the example the EK1101 HotConnect coupler has the EtherCAT address 1007. The FB can also access the EtherCAT Master NetId and the ADS Port = EtherCAT address via the link.

Identification 4:

ADS address

If the ADS address is not displayed in the green InfoData, the display can be switched on in the Advanced Settings for the slave. (See Fig. "Switching on the "ADS Address" in the Advanced Settings")

Identification 5:Fig.234: Switching on the "ADS Address" in the Advanced Settings

The function block outputs a status structure, which supplies information about the own identities of the linked coupler and the connected devices; see Fig. Information structure. Since an EtherCAT Slave has a maximum of 4 ports, a maximum of 4 neighboring devices can be determined. The device names are taken from the configuration.

Identification 6:Fig.235: Information structure

Most important for self-orientation is the predecessor slave on port A/0.

Via this mechanism an entire topology can also be determined from the PLC.