Setup TwinCAT 2.10

The configuration procedure effort under TwinCAT 2.10 is described below by means of an example.

Step 1: creating the initial configuration

First of all, all components must be present in the configuration; the components are then connected in the (offline) topology view in the order prescribed by the configuration or the “PreviousPort” specification. Shown here is the offline view of 4 stations with EK1100, output terminals (red) and an EK1122.

Setup TwinCAT 2.10 1:Fig.210: Creating the configuration
Setup TwinCAT 2.10 2:Fig.211: Creating the configuration

Step 2: Define as a HotConnect group

Right clicking on the EtherCAT slave opens the HotConnect group dialogue.

Setup TwinCAT 2.10 3:Fig.212: Assign HotConnect group

Now enter the desired address, paying attention to the method used.

Setup TwinCAT 2.10 4:Fig.213: Assign address

The success of the operation can only be seen in the configuration: the station is removed from the order and is appended below, marked in red. The property “PreviousPort” can no longer be selected, as TwinCAT is now expecting the station everywhere.

Setup TwinCAT 2.10 5:Fig.214: Hot Connect group

The station similarly releases itself in the (offline) topology view and hangs without a connection in the air.

Setup TwinCAT 2.10 6:Fig.215: Topology view

This also applies to all other HotConnect stations.

Setup TwinCAT 2.10 7:Fig.216: Topology view

Step 3: Online operation

The actual arrangement can only be viewed in the online topology view if this configuration is in operation after activation.

Green bars over EtherCAT slaves display the OP state, red bars the INIT state.

In figure Online topology view it can be seen that HotConnect Station A was docked with the EK1122, whereas station B does not participate in the data traffic due to absence.

Setup TwinCAT 2.10 8:Fig.217: Online topology view

These slaves are also correctly displayed by station B in the online display as not present.

Setup TwinCAT 2.10 9:Fig.218: Online display 

The assigned address can also be subsequently changed via the HotConnect tab.

Setup TwinCAT 2.10 10:Fig.219: HotConnect tab