The principle

The Beckhoff TwinCAT EtherCAT Hot Connect function allows preconfigured sections to be removed from or added to the data traffic before the start or during operation of the system. This can take place by disconnecting/connecting the communication line, switching the device on or off or by some other measure. This is called "flexible topology" or Hot Connect.

Sample:
In a modular production system, modules with integrated EtherCAT I/O are connected or disconnected with respect to communication during operation.

Following the establishment of a connection to a Hot Connect group, some commissioning actions are carried out that result in a boot up time of several seconds:

An accelerated boot up is advantageous in particular in applications in which topology changes are frequently made, such as tool changers. In addition, special Fast Hot Connect components are available that ensure a boot up time of less than 1 second. See Notes on Fast Hot Connect regarding this.

The Hot Connect/Fast Hot Connect principle is thus an extension to the otherwise generally applicable rule that the sequence/arrangement of the EtherCAT devices in the field must correspond precisely to the configuration created.

No separate license is required for setup, just the EtherCAT devices (couplers and branches) conceived for the purpose.

The principle 1:

TwinCAT

The use of the Hot Connect function in the form described here is possible only with TwinCAT 2.11 from build 1539 upwards. In particular, TwinCAT 2.10 does not support any combination with Distributed Clocks.

Properties and system behavior

The principle 2:

EL terminals as a Hot Connect group

The connection/disconnection of KL/KS/EL/ES Terminals when live is not allowed. Therefore, a configuration of individual terminals or terminal blocks below a coupler as a variable Hot Connect group does not make sense. The smallest unit at terminal level is a coupler (EK/BK) or an EP Box.

Topologies

The following topologies were checked:

Type 1: Star

Star topologies are particularly useful for the Hot Connect concept - the branching groups are defined as a Hot Connect group and can be connected/disconnected during operation.

In general, any topology is possible in which an EtherCAT network is connected to an EtherCAT port.

The principle 3:Fig.193: Star topology

The following are suitable for use as branching points: EK110x, EK150x, EK1122, EP1122 and all slaves that have more than one IN and OUT port.

A Hot Connect group can be connected to any regular free port in the topology.

The combination of cable redundancy (chargeable supplement) in the main circuit and branching Hot Connect groups at radial connections is not permitted for the time being. The use of DC slaves is not yet possible when using cable redundancy.

The principle 4:Fig.194: Star topology with cable redundancy – presently not permitted

Type 2: Line

When using the line topology, all devices will be re-initialized when the connection is restored after a separation point.

The principle 5:Fig.195: Line topology

If HC groups and non-HC groups are mixed in the line topology, all non-HC groups must be placed in front of the HC groups and (as is usual for EtherCAT) in the correct order.

In the picture here, a non-HC group is arranged in front of 3 HC groups. In an extreme case, all stations can be HC groups.

The use of cable redundancy (chargeable supplement) with HC groups in the redundancy path is not possible.

The principle 6:Fig.196: Line topology with cable redundancy is not possible

General notes

The principle 7:Fig.197: Stacked groups

Sample: The groups A and B, each with their own address, are connected/switched on together. Group B (in spite of a possibly valid address) is only put into operation if it was possible for Group A to be put into operation regularly by the master.

The principle 8:Fig.198: Free ports

Sample: The coupler D (not a Hot Connect group!) is disconnected from Port C. Hence, port C is irregularly free. A Hot Connect group A or B connected to this port will not be put into operation by the master.