Applicable products
Coupler
Product designation | Description |
|---|---|
EK1xxx, BK1xx0 | EtherCAT Coupler: |
EKxxxx | Bus couplers |
Signals and functions
Product designation | Description |
|---|---|
EL1xxx | Digital input terminals |
EL2xxx | Digital output terminals |
EL3xxx | Analog input terminals |
EL4xxx | Analog output terminals |
EL5xxx | Angle-path measurement |
EL6xxx | Communication |
EL7xxx | EtherCAT motion terminals |
EL9xxx | EtherCAT system terminals |
ELX EtherCAT Terminals (Ex i) with intrinsically safe inputs and outputs
Product designation | Description |
|---|---|
ELX1xxx | Digital input terminals |
ELX2xxx | Digital output terminals |
ELX3xxx | Analog input terminals |
ELX4xxx | Analog output terminals |
ELX5xxx | Angle/path measurement |
ELX9xxx | EtherCAT system terminals, for power supply |
EtherCAT measurement terminals with high measurement accuracy (EKM, ELM)
Product designation | Description |
|---|---|
EKM1101 | EtherCAT Coupler with ID switch and diagnostics |
ELM2xxx | Multiplex terminals |
ELM3xxx | Analog input terminals |
ELM9xxx | Power supply and bus end terminal |
EtherCAT Terminals, TwinSAFE for safety-related tasks
Product designation | Description |
|---|---|
EK1914 | EtherCAT Coupler with integrated digital standard and safety I/Os |
EK1960 | TwinSAFE compact controller |
EL19xx | Digital input terminal, TwinSAFE |
EL29xx | Digital output terminal, TwinSAFE |
EL69xx | Communication interface, TwinSAFE |
EtherCAT Terminals, TwinSAFE SC technology (TwinSAFE Single Channel)
Product designation | Description |
|---|---|
ELxxxx-0090 | EtherCAT Terminals with TwinCAT SC technology |