EtherCAT Coupler overview
EtherCAT Coupler with two RJ45 sockets (protection rating: IP20)
Fig.2: EtherCAT Coupler - EK1100, EK1101-0010, EK1101-0080, EK1814, EK1400Property | EK1100 | EK1101 | EK18xx | EK1400 |
|---|---|---|---|---|
higher-level | 100 Mbit | 100 Mbit | 100 Mbit | 1 Gbit |
higher-level | 100 m | 100 m EK1101-0010: | 100 m | 100 m |
higher-level | RJ45 | RJ45 | RJ45 | RJ45 |
higher-level | EtherCAT Device Protocol (formerly Direct Mode) | EtherCAT Device Protocol (formerly Direct Mode) | EtherCAT Device Protocol (formerly Direct Mode) | EtherCAT device protocol |
integrated PLC | - | - | - | - |
supports HotConnect with address setting on the device | - | yes | - | yes |
Note | The EK1100 is the "standard" coupler for use directly on the EtherCAT master. | EK1101-0010: | The EK18xx devices integrate a coupler for application directly at the EtherCAT master and digital inputs and outputs without additional wiring. | Coupling of EtherCAT Terminals (ELxxxx) to 100BASE-T EtherCAT G networks |
Notice | ||
![]() | Further information and downloads can be found in the Beckhoff Information System https://infosys.beckhoff.com and | |
EKM1101 for applications in special measuring situations
Fig.3: EtherCAT Coupler - EKM1101 (high-precision measurement technology)Property | EKM1101 |
|---|---|
higher-level | 100 Mbit |
higher-level | 100 m |
higher-level | RJ45 |
higher-level | EtherCAT Device Protocol (formerly Direct Mode) |
integrated PLC | - |
supports HotConnect with address setting on the device | yes |
Note | The EKM1101 is designed to meet the needs of high-precision analog measurement technology, e.g. ELM3xxx
|
Notice | ||
![]() | Further information and downloads can be found in the Beckhoff Information System https://infosys.beckhoff.com and | |
EtherCAT Coupler and bus coupler with M8 connection (protection rating: IP20)
Fig.4: EtherCAT Coupler - EK1100-0008, EK1101-0008, EK1300 (coupling to EtherCAT P)Property | EK1100-0008 | EK1101-0008 | EK1300 |
|---|---|---|---|
higher-level | 100 Mbit | 100 Mbit | 100 Mbit |
higher-level | 100 m | 100 m | 100 m |
higher-level | 2 x M8 socket, shielded, | 2 x M8 socket, shielded, | 2 x M8 sockets, shielded, |
higher-level | EtherCAT Device Protocol (formerly Direct Mode) | EtherCAT Device Protocol (formerly Direct Mode) | EtherCAT device protocol |
integrated PLC | - | - | - |
supports HotConnect with address setting on the device | - | yes | - |
Note |
|
| Coupling of EtherCAT Terminals (ELxxxx) to 100BASE-TX EtherCAT P networks |
Notice | ||
![]() | Further information and downloads can be found in the Beckhoff Information System https://infosys.beckhoff.com and | |
EtherCAT Coupler with fiber optic connection and POF connection (protection rating: IP20)
Fig.5: EtherCAT Couplers - EK1501, EK1501-0010, EK1541Property | EK1501 | EK1501-0010 | EK1541 |
|---|---|---|---|
higher-level | 100 Mbit | 100 Mbit | |
higher-level | 2 km | 20 km | 50 m |
higher-level | SC duplex | Versatile Link Polymeric Optical Fiber | |
Multi-mode fiber optic | Single-mode fiber optic | ||
higher-level | EtherCAT Device Protocol (formerly Direct Mode) | EtherCAT Device Protocol (formerly Direct Mode) | |
integrated PLC | - | - | |
supports HotConnect with address setting on the device | yes | yes | |
Notice | ||
![]() | Further information and downloads can be found in the Beckhoff Information System https://infosys.beckhoff.com and | |
Bus coupler EKxxxx (protection rating: IP20)
Fig.6: Bus coupler - EK3100, EK9000, EK9160, EK9300, EK9500Property | EK9000 | EKx000 |
|---|---|---|
higher-level | 100 Mbit | EK3100: PROFIBUS |
higher-level | 100 m | see product-specific documentation: |
higher-level | RJ45 | |
higher-level | EAP | |
integrated PLC | - | - |
supports HotConnect with address setting on the device | - | - |
Note | The EK9000 can be controlled in a switched EtherCAT network with directed IP addressing. | If the EK9000 is provided with another fieldbus connection, this gives rise to the appropriate EKx000 Coupler. |
Notice | ||
![]() | Further information and downloads can be found in the Beckhoff Information System https://infosys.beckhoff.com and | |
EtherCAT Coupler for the circuit board (protection rating: IP20)
Property | EJ1100 | EJ1101-0022 |
|---|---|---|
higher-level | 100 Mbit | 100 Mbit |
higher-level | 100 m | 100 m |
higher-level | RJ45 | RJ45 (external) |
higher-level | EtherCAT Device Protocol (formerly Direct Mode) | EtherCAT Device Protocol (formerly Direct Mode) |
integrated PLC | - | - |
supports HotConnect with address setting on the device | - | - |
Note | Coupling of EtherCAT plug-in modules (EJxxxx) | Coupling of EtherCAT plug-in modules |
Notice | ||
![]() | Further information and downloads can be found in the Beckhoff Information System https://infosys.beckhoff.com and | |
EtherCAT Box modules (protection rating: IP67)
Fig.8: EtherCAT Box modules - EPxxxx, EPPxxxx, EQxxxx, ERxxxxEtherCAT Box modules (protection rating: IP67)
Property | EPxxxx, , , | EPPxxxx | EQxxxx | ERxxxx |
|---|---|---|---|---|
Housing material | Plastic | Plastic | Stainless steel | Zinc die-cast |
higher-level | EtherCAT | EtherCAT P | EtherCAT | EtherCAT |
higher-level | 100 Mbit | |||
higher-level | 100 m | |||
higher-level | M8 | |||
higher-level | EtherCAT Device Protocol (formerly Direct Mode) | |||
integrated PLC | - | |||
supports HotConnect with address setting on the device | - | |||
Note | From a technological perspective, each EtherCAT Box module represents a self-contained EtherCAT Coupler with internally added I/O functions. | |||
Notice | ||
![]() | Further information and downloads can be found in the Beckhoff Information System https://infosys.beckhoff.com and | |
Embedded PC series with integrated fieldbus and I/O interface (protection rating: IP20)
Fig.9: Embedded PC series (CX8000)Property | CX8000 |
|---|---|
higher-level | 100 Mbit |
higher-level | 100 m |
higher-level | RJ45 |
higher-level | EtherCAT Device Protocol (formerly Direct Mode) |
integrated PLC | yes |
supports HotConnect with address setting on the device | - |
Note | The CX8000 appears to the higher-level EtherCAT network as an EtherCAT slave while at the same time managing its attached I/O components as a master. |
Notice | ||
![]() | Further information and downloads can be found in the Beckhoff Information System https://infosys.beckhoff.com and | |
Notice | ||
![]() | Complete overview A complete overview of all EtherCAT Couplers and bus couplers can be found at | |
