LED display

LED display 1:

EtherCAT Link/Act

LED

Display

Meaning

Link/Act

off

No connection to the following EtherCAT module.

green illuminated

Link: connection to the following EtherCAT module.

green flashing

Act: Communication with the following EtherCAT module.

PROFINET status

LED

Signal

Meaning

RUN

green on

The ER9320-0022 is ready

red on

May only light up during the start-up phase

PN

flashing red (200 ms)

Start-up phase

flashing green
(200 ms)

No PROFINET name, see chapter Setting the PROFINET device name.

flashing green
(1 s off, 200 ms on)

No IP address, see chapter Setting the IP address.

green on

OK

DIAG

flashing red and green
(500 ms)

PROFINET controller identification:
The PROFINET controller sends an identification signal

flashing red
(200 ms)

"No AR established": The establishment of a connection with the PROFINET controller has not been completed

flashing green
(1 s off, 200 ms on)

Problem with establishment of a connection or actual and set configuration differ.

flashing green (200 ms)

The coupler is exchanging data, but the PLC is in a stopped state

green on

OK

PROFINET Link/Act

LED

Display

Meaning

L/A

off

no connection to the next PROFINET module

green illuminated

Link: connection to the next PROFINET module

green flashing

Activity: communication with the next PROFINET module

Supply voltage status

LED

Display

Meaning

Us 24 V

off

The power supply voltage Us is not present

green illuminated

The power supply voltage Us is present

Up 24 V

off

The power supply voltage Up is not present

green illuminated

The power supply voltage Up is present