Disabling messages
Note | |
Critical operating states may not be reported under certain circumstances. If you disable warning messages or error messages, EPP9022 will no longer inform you of critical operating states:
|
You can disable the corresponding warning message/error message for each threshold value. All warning messages and error messages are enabled in the factory setting.
To disable a warning message or error message, search for the CoE parameter for the desired message in the tables below and set it to FALSE:
Input channel 1: Control voltage US
Reason for | Type of message | CoE parameter for enabling/ |
---|---|---|
Undervoltage | Warning message | 8000:05 "Enable voltage min warning" |
Error message | 8000:02 "Enable voltage min error" | |
Overvoltage | Warning message | 8000:06 "Enable voltage max warning" |
Error message | 8000:03 "Enable voltage max error" | |
Overcurrent | Warning message | 8000:07 "Enable current max warning" |
Error message | 8000:04 "Enable current max error" |
Input channel 2: Peripheral voltage UP
Reason for | Type of message | CoE parameter for enabling/ |
---|---|---|
Undervoltage | Warning message | 8010:05 "Enable voltage min warning" |
Error message | 8010:02 "Enable voltage min error" | |
Overvoltage | Warning message | 8010:06 "Enable voltage max warning" |
Error message | 8010:03 "Enable voltage max error" | |
Overcurrent | Warning message | 8010:07 "Enable current max warning" |
Error message | 8010:04 "Enable current max error" |