Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Supply voltages | |
|---|---|
Connection | See EtherCAT P connection |
|
US nominal voltage |
24 VDC (-15 % / +20 %) |
|
US sum current: IS,sum |
max. 3 A |
|
Current consumption from US |
100 mA |
Rated voltage UP | 24 VDC (-15 % / +20 %) |
|
UP sum current: IP,sum |
max. 3 A |
Current consumption from UP | None. UP is only forwarded. |
Measured voltage values | |
|---|---|
Measuring range | 0 … 32 V 1) |
Resolution | 10 mV |
Representation |
|
Measured current values | |
|---|---|
Measuring range | 0 … 8 A 1) |
Resolution | 10 mA |
Representation |
|
1) The measuring ranges are larger than the permissible voltage and current ranges for continuous operation. However, continuous operation is permitted only within the limits of nominal voltage and sum current.
Voltage measurement output | |
|---|---|
Input resistance of the measuring device | Min. 1 MΩ |
Short-circuit proof | Yes |
Housing data | |
|---|---|
Dimensions W x H x D | 30 mm x 86 mm x 22 mm (without plug connectors) |
Weight | approx. 95 g |
Installation position | variable |
|
Material |
PA6 (polyamide) |
Environmental conditions | |
|---|---|
Ambient temperature during operation | -25 … +60 °C |
Ambient temperature during storage | -40 … +85 °C |
Vibration resistance, shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Approvals / markings | |
|---|---|
Approvals / markings *) | CE, cULus |
*) Real applicable approvals/markings see type plate on the side (product marking).