Information and diagnosis data (device-specific)
Index F900 DCM Info data
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F900:0 | DCM Info data | Max. Subindex | UINT8 | RO | 0x06 (6dec) | 
| F900:01 | Software version (driver) | Software version of the driver card | STRING | RO | 
 | 
| F900:02 | Internal temperature | Internal terminal temperature | INT8 | RO | 0x00 (0dec) | 
| F900:04 | Control voltage | Control voltage | UINT16 | RO | 0x0000 (0dec) | 
| F900:05 | Motor supply voltage | Load voltage | UINT16 | RO | 0x0000 (0dec) | 
| F900:06 | Cycle time | Measured cycle time | UINT16 | RO | 0x0000 (0dec) |