Digital-combi-channels (EPP6224-0522 only)

CAUTION

Risk of supply voltage feedback

If you supply a connected sensor from an external voltage source, this external voltage can be fed back to UP via the digital combi channel (pin 2 or pin 4).

This means that UP can continue to be present even when the UP power supply is switched off (e.g. via emergency shutdown). The box module and other devices connected to UP may continue to be supplied with power unnoticed. Injuries and property damage are possible.

  • Only supply connected sensors from the supply voltage on pin 1.
Digital-combi-channels (EPP6224-0522 only) 1:

Two digital combi channels are available at each of the M12 sockets X03, X04, X07 and X08. Each digital combi channel can be operated either as a digital input or as a digital output.

Pin assignment

Digital-combi-channels (EPP6224-0522 only) 2:

Pin

Symbol

Function

1

+24 V Up

Sensor power supply: 24 VDC from UP

2

In-/Output B

Digital input / digital output

3

GNDp

GNDP

4

In-/Output A

Digital input / digital output

5

Functional earth

The same earth potential is available at pin 5 that is applied to the functional earth connections of the box module (Functional earth (FE)).

Behavior under short-circuit conditions