Standard objects

1000 Device type

Index (hex)

Name

Meaning

Data Type

Flags

Default

1000:0

Device type

Device type of the EtherCAT slave: the Lo-Word contains the used CoE profile (5001). The Hi-Word contains the module profile according to the modular device profile.

UDINT

RO

0x89134C18 (2299743256dec)

1008 Device name

Index (hex)

Name

Meaning

Data Type

Flags

Default

1008:0

Device name

Device name of the EtherCAT slave

STRING(12)

RO

EPP6224-0002

1009 Hardware version

Index (hex)

Name

Meaning

Data Type

Flags

Default

1009:0

Hardware version

Hardware version of the EtherCAT slave

STRING(2)

RO

-

100A Software version

Index (hex)

Name

Meaning

Data Type

Flags

Default

100A:0

Software version

Firmware version of the EtherCAT slave

STRING(2)

RO

-

1010 Store parameters

Index (hex)

Name

Meaning

Data Type

Flags

Default

1010:0

Store parameters

 

USINT

RO

0x1 (1dec)

1011 Restore default parameters

Index (hex)

Name

Meaning

Data Type

Flags

Default

1011:0

Restore default parameters

Restoring the default parameters

USINT

RO

0x1 (1dec)

1011:01

SubIndex 001

If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state.

UINT32

RW

0x00000000 (0dec)

1018 Identity

Index (hex)

Name

Meaning

Data Type

Flags

Default

1018:0

Identity

Information for identifying the slave

USINT

RO

0x4 (4dec)

1018:01

Vendor ID

Vendor ID of the EtherCAT slave

UDINT

RO

0x2 (2dec)

1018:02

Product code

Product code of the EtherCAT slave

UDINT

RO

0x64774B09 (1685539593dec)

1018:03

Revision

Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description

UDINT

RO

-

1018:04

Serial number

Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0

UDINT

RO

-

10F0 Backup parameter handling

Index (hex)

Name

Meaning

Data Type

Flags

Default

10F0:0

Backup parameter handling

Information for standardized loading and saving of backup entries

USINT

RO

0x1 (1dec)

10F0:01

Checksum

Checksum across all backup entries of the EtherCAT slave

UDINT

RO

-

10F2 Backup parameter storage

Index (hex)

Name

Meaning

Data Type

Flags

Default

10F2:0

Backup parameter storage

-

ARRAY [0..3] OF BYTE

RO

-

10F3 Diagnosis History

Index (hex)

Name

Meaning

Data Type

Flags

Default

10F3:0

Diagnosis History

Maximum subindex

USINT

RO

0x15 (21dec)

10F3:01

Maximum Messages

Maximum number of stored messages
A maximum of 16 messages can be saved

USINT

RO

-

10F3:02

Newest Message

Subindex of the latest message

USINT

RO

-

10F3:03

Newest Acknowledged Message

Subindex of the last acknowledged message

USINT

RW

-

10F3:04

New Messages Available

Indicates that a new message is available

BOOL

RO

-

10F3:05

Flags

 

UINT

RW

-

10F3:06

Diagnosis Message 001

Message 1

ARRAY [0..27] OF BYTE

RO

-

10F3:07

Diagnosis Message 002

Message 2

ARRAY [0..27] OF BYTE

RO

-

10F3:08

Diagnosis Message 003

Message 3

ARRAY [0..27] OF BYTE

RO

-

10F3:13

Diagnosis Message 014

Message 14

ARRAY [0..27] OF BYTE

RO

-

10F3:14

Diagnosis Message 015

Message 15

ARRAY [0..27] OF BYTE

RO

-

10F3:15

Diagnosis Message 016

Message 16

ARRAY [0..27] OF BYTE

RO

-

10F8 Actual Time Stamp

Index (hex)

Name

Meaning

Data Type

Flags

Default

10F8:0

Actual Time Stamp

-

ULINT

RO

-

160n IO RxPDO-Map Outputs Ch.x

Subindex (hex)

Name

Meaning

Data Type

Flags

Default

0

IO RxPDO-Map Outputs Ch.x

-

USINT

RO

-

01

SubIndex 001

 

UDINT

RW

0x0000:00, 0

02

SubIndex 002

 

UDINT

RW

0x0000:00, 0

03

SubIndex 003

 

UDINT

RW

0x0000:00, 0

04

SubIndex 004

 

UDINT

RW

0x0000:00, 0

3E

SubIndex 062

 

UDINT

RW

0x0000:00, 0

3F

SubIndex 063

 

UDINT

RW

0x0000:00, 0

40

SubIndex 064

 

UDINT

RW

0x0000:00, 0

1A0n IO TxPDO-Map Inputs Ch.x

Index (hex)

Name

Meaning

Data Type

Flags

Default

1A00:0

IO TxPDO-Map Inputs Ch.1

-

USINT

RO

-

1A00:01

SubIndex 001

 

UDINT

RW

0x0000:00, 0

1A00:02

SubIndex 002

 

UDINT

RW

0x0000:00, 0

1A00:03

SubIndex 003

 

UDINT

RW

0x0000:00, 0

1A00:3E

SubIndex 062

 

UDINT

RW

0x0000:00, 0

1A00:3F

SubIndex 063

 

UDINT

RW

0x0000:00, 0

1A00:40

SubIndex 064

 

UDINT

RW

0x0000:00, 0

1A80 DeviceState TxPDO-Map Inputs

Index (hex)

Name

Meaning

Data Type

Flags

Default

1A80:0

DeviceState TxPDO-Map Inputs

 

USINT

RO

0x4 (4dec)

1A80:01

SubIndex 001

PDO Mapping Entry for "State Ch1".

UDINT

RO

0xf100:01, 8

1A80:02

SubIndex 002

PDO Mapping Entry for "State Ch2".

UDINT

RO

0xf100:02, 8

1A80:03

SubIndex 003

PDO Mapping Entry for "State Ch3".

UDINT

RO

0xf100:03, 8

1A80:04

SubIndex 004

PDO Mapping Entry for "State Ch4".

UDINT

RO

0xf100:04, 8

1A81 DeviceState TxPDO-Map Inputs

Index (hex)

Name

Meaning

Data Type

Flags

Default

1A81:0

DeviceState TxPDO-Map Inputs

 

USINT

RO

0x4 (4dec)

1A81:01

SubIndex 001

 

UDINT

RO

0x0000:00, 12

1A81:02

SubIndex 002

PDO Mapping Entry for "Device Diag".

UDINT

RO

0xf101:0d, 1

1A81:03

SubIndex 003

 

UDINT

RO

0x0000:00, 2

1A81:04

SubIndex 004

PDO Mapping Entry for "Device State".

UDINT

RO

0xf101:10, 1

1C00 Sync manager type

Index (hex)

Name

Meaning

Data Type

Flags

Default

1C00:0

Sync manager type

 

USINT

RO

0x4 (4dec)

1C00:01

SubIndex 001

Sync Manager Type Channel 1: Mailbox Write

USINT

RO

0x1 (1dec)

1C00:02

SubIndex 002

Sync Manager Type Channel 2: Mailbox Read

USINT

RO

0x2 (2dec)

1C00:03

SubIndex 003

Sync Manager Type Channel 3: Process Data Write (Outputs)

USINT

RO

0x3 (3dec)

1C00:04

SubIndex 004

Sync Manager Type Channel 4: Process Data Read (Inputs)

USINT

RO

0x4 (4dec)

1C12 RxPDO assign

Index (hex)

Name

Meaning

Data Type

Flags

Default

1C12:0

RxPDO assign

 

USINT

RO

0x4 (4dec)

1C12:01

SubIndex 001

 

UINT

RW

0x16 (22dec)

1C12:02

SubIndex 002

 

UINT

RW

0x116 (278dec)

1C12:03

SubIndex 003

 

UINT

RW

0x216 (534dec)

1C12:04

SubIndex 004

 

UINT

RW

0x316 (790dec)

1C13 TxPDO assign

Index (hex)

Name

Meaning

Data Type

Flags

Default

1C13:0

TxPDO assign

 

USINT

RO

0x6 (6dec)

1C13:01

SubIndex 001

 

UINT

RW

0x1A (26dec)

1C13:02

SubIndex 002

 

UINT

RW

0x11A (282dec)

1C13:03

SubIndex 003

 

UINT

RW

0x21A (538dec)

1C13:04

SubIndex 004

 

UINT

RW

0x31A (794dec)

1C13:05

SubIndex 005

 

UINT

RW

0x801A (32794dec)

1C13:06

SubIndex 006

 

UINT

RW

0x811A (33050dec)

1C32 SM output parameter

Index (hex)

Name

Meaning

Data Type

Flags

Default

1C32:0

SM output parameter

Synchronization parameters for the outputs

USINT

RO

0x20 (32dec)

1C32:01

Sync mode

Current synchronization mode:

0: Free Run

1: Synchronous with SM 2 Event

2: DC-Mode - synchronous with SYNC0 Event

3: DC-Mode - synchronous with SYNC1 Event

UINT

RW

0x1 (1dec)

1C32:02

Cycle time

Cycle time (in ns):

Free Run: cycle time of the local timer

Synchronous with SM 2 Event: cycle time of the master

DC-Mode: SYNC0/SYNC1 Cycle Time

UDINT

RW

0x7A120 (500000dec)

1C32:03

Shift time

Time between SYNC0 event and output of the outputs (in ns, DC mode only)

UDINT

RO

0x0 (0dec)

1C32:04

Sync modes supported

Sync modes supported:

Bit 0 = 1: Free Run is supported

Bit 1 = 1: Synchronization with SM 2 Event is supported

Bit 2-3 = 01: DC-Mode is supported

Bit 4-5 = 10: Output Shift with SYNC1 Event (DC mode only)

Bit 14 = 1: dynamic times (measurement through writing of 1C32:08)

UINT

RO

0x3 (3dec)

1C32:05

Minimum cycle time

Minimum cycle time (in ns)

UDINT

RO

0x186A0 (100000dec)

1C32:06

Calc and copy time

Minimum time between SYNC0 and SYNC1 event (in ns, DC Mode only)

UDINT

RO

0x0 (0dec)

1C32:07

Minimum delay time

 

UDINT

RO

0x0 (0dec)

1C32:08

Command

0: Measurement of the local cycle time is stopped

1: Measurement of the local cycle time is started

The entries 1C32:03, 1C32:05, 1C32:06, 1C32:09, 1C33:03, 1C33:06, 1C33:09 are updated with the maximum measured values.
For a subsequent measurement the measured values are reset

UINT

RW

0x0 (0dec)

1C32:09

Maximum delay time

Time between SYNC1 event and output of the outputs (in ns, DC mode only)

UDINT

RO

0x0 (0dec)

1C32:0B

SM event missed counter

Number of missed SM events in OPERATIONAL (DC Mode only)

UINT

RO

-

1C32:0C

Cycle exceeded counter

Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early)

UINT

RO

-

1C32:0D

Shift too short counter

Number of intervals between SYNC0 and SYNC1 events that are too short (DC Mode only)

UINT

RO

-

1C32:20

Sync error

The synchronization was not correct in the last cycle (outputs were output too late; DC Mode only)

BOOL

RO

-

1C33 SM input parameter

Index (hex)

Name

Meaning

Data Type

Flags

Default

1C33:0

SM input parameter

Synchronization parameters for the inputs

USINT

RO

0x20 (32dec)

1C33:01

Sync mode

Current synchronization mode:

0: Free Run

1: Synchronous with SM 3 Event (no outputs available)

2: DC - Synchronous with SYNC0 Event

3: DC - Synchronous with SYNC1 Event

34: Synchronous with SM 2 Event (outputs available)

UINT

RW

0x22 (34dec)

1C33:02

Cycle time

as 1C32:02

UDINT

RW

0x7A120 (500000dec)

1C33:03

Shift time

Time between SYNC0 event and reading of the inputs (in ns, DC Mode only)

UDINT

RO

0x0 (0dec)

1C33:04

Sync modes supported

Sync modes supported:

Bit 0: Free Run is supported

Bit 1: Synchronization with SM 2 Event is supported (outputs available)

Bit 1: Synchronization with SM 3 Event is supported (no outputs available)

Bit 2-3 = 01: DC-Mode is supported

Bit 4-5 = 01: Input shift through local event (outputs available)

Bit 4-5 = 10: Input shift with SYNC1 event (no outputs available)

Bit 14 = 1: dynamic times (measurement through writing of 1C32:08 or 1C33:08)

UINT

RO

0x3 (3dec)

1C33:05

Minimum cycle time

as 1C32:05

UDINT

RO

0x186A0 (100000dec)

1C33:06

Calc and copy time

Time between reading of the inputs and the inputs being available for the master (in ns, DC Mode only)

UDINT

RO

0x0 (0dec)

1C33:07

Minimum delay time

 

UDINT

RO

0x0 (0dec)

1C33:08

Command

as 1C32:08

UINT

RW

0x0 (0dec)

1C33:09

Maximum delay time

Time between SYNC1 event and reading of the inputs (in ns, DC Mode only)

UDINT

RO

0x0 (0dec)

1C33:0B

SM event missed counter

as 1C32:11

UINT

RO

-

1C33:0C

Cycle exceeded counter

as 1C32:12

UINT

RO

-

1C33:0D

Shift too short counter

as 1C32:13

UINT

RO

-

1C33:20

Sync error

as 1C32:32

BOOL

RO

-

F000 Modular device profile

Index (hex)

Name

Meaning

Data Type

Flags

Default

F000:0

Modular device profile

 

USINT

RO

0x2 (2dec)

F000:01

Module index distance

 

UINT

RO

0x10 (16dec)

F000:02

Maximum number of modules

 

UINT

RO

0x8 (8dec)

F008 Code word

Index (hex)

Name

Meaning

Data Type

Flags

Default

F008:0

Code word

-

UDINT

RO

-

F010 Module list

Index (hex)

Name

Meaning

Data Type

Flags

Default

F010:0

Module list

 

USINT

RO

0x4 (4dec)

F010:01

SubIndex 001

 

UDINT

RW

0x4C180000 (1276641280dec)

F010:02

SubIndex 002

 

UDINT

RW

0x4C180000 (1276641280dec)

F010:03

SubIndex 003

 

UDINT

RW

0x4C180000 (1276641280dec)

F010:04

SubIndex 004

 

UDINT

RW

0x4C180000 (1276641280dec)