Standard objects
1000 Device type
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: the Lo-Word contains the used CoE profile (5001). The Hi-Word contains the module profile according to the modular device profile. | UDINT | RO | 0x89134C18 (2299743256dec) |
1008 Device name
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING(12) | RO | EPP6228-0022 |
1009 Hardware version
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING(2) | RO | - |
100A Software version
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING(2) | RO | - |
1010 Store parameters
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
1010:0 | Store parameters |
| USINT | RO | 0x1 (1dec) |
1011 Restore default parameters
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
1011:0 | Restore default parameters | Restoring the default parameters | USINT | RO | 0x1 (1dec) |
1011:01 | SubIndex 001 | If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state. | UINT32 | RW | 0x00000000 (0dec) |
1018 Identity
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | USINT | RO | 0x4 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UDINT | RO | 0x2 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UDINT | RO | 0x64774B49 (1685539657dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description | UDINT | RO | - |
1018:04 | Serial number | Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 | UDINT | RO | - |
10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | USINT | RO | 0x1 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UDINT | RO | - |
10F2 Backup parameter storage
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
10F2:0 | Backup parameter storage | - | ARRAY [0..3] OF BYTE | RO | - |
10F3 Diagnosis History
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
10F3:0 | Diagnosis History | Maximum subindex | USINT | RO | 0x15 (21dec) |
10F3:01 | Maximum Messages | Maximum number of stored messages | USINT | RO | - |
10F3:02 | Newest Message | Subindex of the latest message | USINT | RO | - |
10F3:03 | Newest Acknowledged Message | Subindex of the last acknowledged message | USINT | RW | - |
10F3:04 | New Messages Available | Indicates that a new message is available | BOOL | RO | - |
10F3:05 | Flags |
| UINT | RW | - |
10F3:06 | Diagnosis Message 001 | Message 1 | ARRAY [0..27] OF BYTE | RO | - |
… | … | … | … | … | … |
10F3:15 | Diagnosis Message 016 | Message 16 | ARRAY [0..27] OF BYTE | RO | - |
10F8 Actual Time Stamp
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
10F8:0 | Actual Time Stamp | - | ULINT | RO | - |
160n IO RxPDO-Map Outputs Ch.x
- 1600: IO RxPDO-Map Outputs Ch.1
- 1601: IO RxPDO-Map Outputs Ch.2
- 1602: IO RxPDO-Map Outputs Ch.3
- …
- 1607: IO RxPDO-Map Outputs Ch.8
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | IO RxPDO-Map Outputs Ch.x | - | USINT | RO | - |
1600:01 | SubIndex 001 |
| UDINT | RW | 0x0000:00, 0 |
1600:02 | SubIndex 002 |
| UDINT | RW | 0x0000:00, 0 |
1600:03 | SubIndex 003 |
| UDINT | RW | 0x0000:00, 0 |
… | … | … | … | … | … |
1600:3E | SubIndex 062 |
| UDINT | RW | 0x0000:00, 0 |
1600:3F | SubIndex 063 |
| UDINT | RW | 0x0000:00, 0 |
1600:40 | SubIndex 064 |
| UDINT | RW | 0x0000:00, 0 |
1A0n IO TxPDO-Map Inputs Ch.x
- 1A00: IO TxPDO-Map Inputs Ch.1
- 1A01: IO TxPDO-Map Inputs Ch.1
- 1A02: IO TxPDO-Map Inputs Ch.1
- …
- 1A07: IO TxPDO-Map Inputs Ch.8
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | IO TxPDO-Map Inputs Ch.x | - | USINT | RO | - |
1A00:01 | SubIndex 001 |
| UDINT | RW | 0x0000:00, 0 |
1A00:02 | SubIndex 002 |
| UDINT | RW | 0x0000:00, 0 |
1A00:03 | SubIndex 003 |
| UDINT | RW | 0x0000:00, 0 |
… | … | … | … | … | … |
1A00:3E | SubIndex 062 |
| UDINT | RW | 0x0000:00, 0 |
1A00:3F | SubIndex 063 |
| UDINT | RW | 0x0000:00, 0 |
1A00:40 | SubIndex 064 |
| UDINT | RW | 0x0000:00, 0 |
1A20 Digital TxPDO-Map Inputs
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
1A20:0 | Digital TxPDO-Map Inputs |
| USINT | RO | 0x9 (9dec) |
1A20:01 | SubIndex 001 | PDO Mapping Entry for "Pin2 Ch1". | UDINT | RO | 0xf102:01, 1 |
1A20:02 | SubIndex 002 | PDO Mapping Entry for "Pin2 Ch2". | UDINT | RO | 0xf102:02, 1 |
1A20:03 | SubIndex 003 | PDO Mapping Entry for "Pin2 Ch3". | UDINT | RO | 0xf102:03, 1 |
1A20:04 | SubIndex 004 | PDO Mapping Entry for "Pin2 Ch4". | UDINT | RO | 0xf102:04, 1 |
1A20:05 | SubIndex 005 | PDO Mapping Entry for "Pin2 Ch5". | UDINT | RO | 0xf102:05, 1 |
1A20:06 | SubIndex 006 | PDO Mapping Entry for "Pin2 Ch6". | UDINT | RO | 0xf102:06, 1 |
1A20:07 | SubIndex 007 | PDO Mapping Entry for "Pin2 Ch7". | UDINT | RO | 0xf102:07, 1 |
1A20:08 | SubIndex 008 | PDO Mapping Entry for "Pin2 Ch8". | UDINT | RO | 0xf102:08, 1 |
1A20:09 | SubIndex 009 |
| UDINT | RO | 0x0000:00, 8 |
1A80 DeviceState TxPDO-Map Inputs
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
1A80:0 | DeviceState TxPDO-Map Inputs |
| USINT | RO | 0x8 (8dec) |
1A80:01 | SubIndex 001 | PDO Mapping Entry for “State Ch1”. | UDINT | RO | 0xf100:01, 8 |
1A80:02 | SubIndex 002 | PDO Mapping Entry for “State Ch2”. | UDINT | RO | 0xf100:02, 8 |
1A80:03 | SubIndex 003 | PDO Mapping Entry for “State Ch3”. | UDINT | RO | 0xf100:03, 8 |
1A80:04 | SubIndex 004 | PDO Mapping Entry for “State Ch4”. | UDINT | RO | 0xf100:04, 8 |
1A80:05 | SubIndex 005 | PDO Mapping Entry for “State Ch5”. | UDINT | RO | 0xf100:05, 8 |
1A80:06 | SubIndex 006 | PDO Mapping Entry for “State Ch6”. | UDINT | RO | 0xf100:06, 8 |
1A80:07 | SubIndex 007 | PDO Mapping Entry for “State Ch7”. | UDINT | RO | 0xf100:07, 8 |
1A80:08 | SubIndex 008 | PDO Mapping Entry for “State Ch8”. | UDINT | RO | 0xf100:08, 8 |
1A81 DeviceState TxPDO-Map Inputs
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
1A81:0 | DeviceState TxPDO-Map Inputs |
| USINT | RO | 0x4 (4dec) |
1A81:01 | SubIndex 001 |
| UDINT | RO | 0x0000:00, 12 |
1A81:02 | SubIndex 002 | PDO Mapping Entry for “Device Diag”. | UDINT | RO | 0xf101:0d, 1 |
1A81:03 | SubIndex 003 |
| UDINT | RO | 0x0000:00, 2 |
1A81:04 | SubIndex 004 | PDO Mapping Entry for “Device State”. | UDINT | RO | 0xf101:10, 1 |
1C00 Sync manager type
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type |
| USINT | RO | 0x4 (4dec) |
1C00:01 | SubIndex 001 | Sync Manager Type Channel 1: Mailbox Write | USINT | RO | 0x1 (1dec) |
1C00:02 | SubIndex 002 | Sync Manager Type Channel 2: Mailbox Read | USINT | RO | 0x2 (2dec) |
1C00:03 | SubIndex 003 | Sync Manager Type Channel 3: Process Data Write (Outputs) | USINT | RO | 0x3 (3dec) |
1C00:04 | SubIndex 004 | Sync Manager Type Channel 4: Process Data Read (Inputs) | USINT | RO | 0x4 (4dec) |
1C12 RxPDO assign
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign |
| USINT | RO | 0x8 (8dec) |
1C12:01 | SubIndex 001 |
| UINT | RW | 0x16 (22dec) |
1C12:02 | SubIndex 002 |
| UINT | RW | 0x116 (278dec) |
1C12:03 | SubIndex 003 |
| UINT | RW | 0x216 (534dec) |
1C12:04 | SubIndex 004 |
| UINT | RW | 0x316 (790dec) |
1C12:05 | SubIndex 005 |
| UINT | RW | 0x416 (1046dec) |
1C12:06 | SubIndex 006 |
| UINT | RW | 0x516 (1302dec) |
1C12:07 | SubIndex 007 |
| UINT | RW | 0x616 (1558dec) |
1C12:08 | SubIndex 008 |
| UINT | RW | 0x716 (1814dec) |
1C13 TxPDO assign
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign |
| USINT | RO | 0xB (11dec) |
1C13:01 | SubIndex 001 |
| UINT | RW | 0x1A (26dec) |
1C13:02 | SubIndex 002 |
| UINT | RW | 0x11A (282dec) |
1C13:03 | SubIndex 003 |
| UINT | RW | 0x21A (538dec) |
1C13:04 | SubIndex 004 |
| UINT | RW | 0x31A (794dec) |
1C13:05 | SubIndex 005 |
| UINT | RW | 0x41A (1050dec) |
1C13:06 | SubIndex 006 |
| UINT | RW | 0x51A (1306dec) |
1C13:07 | SubIndex 007 |
| UINT | RW | 0x61A (1562dec) |
1C13:08 | SubIndex 008 |
| UINT | RW | 0x71A (1818dec) |
1C13:09 | SubIndex 009 |
| UINT | RW | 0x201A (8218dec) |
1C13:0A | SubIndex 010 |
| UINT | RW | 0x801A (32794dec) |
1C13:0B | SubIndex 011 |
| UINT | RW | 0x811A (33050dec) |
1C32 SM output parameter
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | USINT | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode: 0: Free Run 1: Synchronous with SM 2 Event 2: DC-Mode - synchronous with SYNC0 Event 3: DC-Mode - synchronous with SYNC1 Event | UINT | RW | 0x1 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns): Free Run: cycle time of the local timer Synchronous with SM 2 Event: cycle time of the master DC-Mode: SYNC0/SYNC1 Cycle Time | UDINT | RW | 0x7A120 (500000dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UDINT | RO | 0x0 (0dec) |
1C32:04 | Sync modes supported | Sync modes supported: Bit 0 = 1: Free Run is supported Bit 1 = 1: Synchronization with SM 2 Event is supported Bit 2-3 = 01: DC-Mode is supported Bit 4-5 = 10: Output Shift with SYNC1 Event (DC mode only) Bit 14 = 1: dynamic times (measurement through writing of 1C32:08) | UINT | RO | 0x3 (3dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UDINT | RO | 0x7A120 (500000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC Mode only) | UDINT | RO | 0x0 (0dec) |
1C32:07 | Minimum delay time |
| UDINT | RO | 0x0 (0dec) |
1C32:08 | Command | 0: Measurement of the local cycle time is stopped 1: Measurement of the local cycle time is started The entries 1C32:03, 1C32:05, 1C32:06, 1C32:09, 1C33:03, 1C33:06, 1C33:09 are updated with the maximum measured values. | UINT | RW | 0x0 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UDINT | RO | 0x0 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC Mode only) | UINT | RO | - |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT | RO | - |
1C32:0D | Shift too short counter | Number of intervals between SYNC0 and SYNC1 events that are too short (DC Mode only) | UINT | RO | - |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC Mode only) | BOOL | RO | - |
1C33 SM input parameter
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | USINT | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode: 0: Free Run 1: Synchronous with SM 3 Event (no outputs available) 2: DC - Synchronous with SYNC0 Event 3: DC - Synchronous with SYNC1 Event 34: Synchronous with SM 2 Event (outputs available) | UINT | RW | 0x22 (34dec) |
1C33:02 | Cycle time | as 1C32:02 | UDINT | RW | 0x7A120 (500000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC Mode only) | UDINT | RO | 0x0 (0dec) |
1C33:04 | Sync modes supported | Sync modes supported: Bit 0: Free Run is supported Bit 1: Synchronization with SM 2 Event is supported (outputs available) Bit 1: Synchronization with SM 3 Event is supported (no outputs available) Bit 2-3 = 01: DC-Mode is supported Bit 4-5 = 01: Input shift through local event (outputs available) Bit 4-5 = 10: Input shift with SYNC1 event (no outputs available) Bit 14 = 1: dynamic times (measurement through writing of 1C32:08 or 1C33:08) | UINT | RO | 0x3 (3dec) |
1C33:05 | Minimum cycle time | as 1C32:05 | UDINT | RO | 0x7A120 (500000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and the inputs being available for the master (in ns, DC Mode only) | UDINT | RO | 0x0 (0dec) |
1C33:07 | Minimum delay time |
| UDINT | RO | 0x0 (0dec) |
1C33:08 | Command | as 1C32:08 | UINT | RW | 0x0 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, DC Mode only) | UDINT | RO | 0x0 (0dec) |
1C33:0B | SM event missed counter | as 1C32:11 | UINT | RO | - |
1C33:0C | Cycle exceeded counter | as 1C32:12 | UINT | RO | - |
1C33:0D | Shift too short counter | as 1C32:13 | UINT | RO | - |
1C33:20 | Sync error | as 1C32:32 | BOOL | RO | - |
F000 Modular device profile
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile |
| USINT | RO | 0x2 (2dec) |
F000:01 | Module index distance |
| UINT | RO | 0x10 (16dec) |
F000:02 | Maximum number of modules |
| UINT | RO | 0x8 (8dec) |
F008 Code word
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | - | UDINT | RO | - |
F010 Module list
Index (hex) | Name | Meaning | Data Type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module list |
| USINT | RO | 0x8 (8dec) |
F010:01 | SubIndex 001 |
| UDINT | RW | 0x4C180000 (1276641280dec) |
F010:02 | SubIndex 002 |
| UDINT | RW | 0x4C180000 (1276641280dec) |
F010:03 | SubIndex 003 |
| UDINT | RW | 0x4C180000 (1276641280dec) |
F010:04 | SubIndex 004 |
| UDINT | RW | 0x4C180000 (1276641280dec) |
F010:05 | SubIndex 005 |
| UDINT | RW | 0x4C180000 (1276641280dec) |
F010:06 | SubIndex 006 |
| UDINT | RW | 0x4C180000 (1276641280dec) |
F010:07 | SubIndex 007 |
| UDINT | RW | 0x4C180000 (1276641280dec) |
F010:08 | SubIndex 008 |
| UDINT | RW | 0x4C180000 (1276641280dec) |