Process image

Process image 1:

Process image 2: Module 1

 

Diagnostics.

See chapter Further error diagnosis.

Process image 3: Module 2

 

Status variables of the IO-Link ports.

See chapter Status of the IO-Link ports.

Process image 4: Module 3 1)

 

Process data of the IO-Link device at port X01

Process image 5: Module 4 1)

 

Process data of the IO-Link device at port  X02

Process image 6: Module 5 1)

 

Process data of the IO-Link device at port  X03

Process image 7: Module 6 1)

 

Process data of the IO-Link device at port  X04

Process image 8: Module 7

 

Digital inputs.

1) The modules "Module 3" to "Module 6" only exist in the process data if the corresponding IO-Link ports have been configured.