EtherCAT P
WARNING | |
Power supply from SELV/PELV power supply unit! SELV/PELV circuits (Safety Extra Low Voltage, Protective Extra Low Voltage) according to IEC 61010-2-201 must be used to supply the EtherCAT P Power Sourcing Device (PSD). Notes:
|
CAUTION | |
Observe the UL requirements
|
EtherCAT P transmits two supply voltages:
- Control voltage US
The following sub-functions are supplied from the control voltage US: - the fieldbus
- the processor logic
- typically the inputs and the sensors if the EtherCAT P Box has inputs.
- Peripheral voltage UP
The digital outputs are typically supplied from the peripheral voltage UP for EtherCAT P Box modules with digital outputs. UP can be supplied separately. If UP is switched off, the fieldbus function, the function of the inputs and the supply of the sensors are maintained.
The exact assignment of US and UP can be found in the pin assignment of the I/O connections.
Redirection of the supply voltages
The supply voltages are passed on internally from the "IN" connection to the "OUT" connection. Hence, the supply voltages US and UP can be passed from one EtherCAT P Box to the next EtherCAT P Box in a simple manner.
Note | |
Note the maximum current. Ensure that the maximum permitted current of 3 A for the M8 connectors is not exceeded when redirecting EtherCAT P. |