Objects for the counters and time measurement
Index 60n0: UCP inputs (for n = 1 to 4)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
60n0:0 | UCP inputs | Time and counter values | UINT8 | RO | 0x12 (18dec) |
60n0:0F | Input cycle counter | Cycle counter | UINT2 | RO | 0x00 (0dec) |
60n0:11 | Timer | Time value n in [s] | UINT32 | RW* | 0x00000000 (0dec) |
60n0:12 | Counter | Counter n | UINT32 | RW* | 0x00000000 (0dec) |
![]() | Writing data to the objects 0x60n0:11 and 0x60n0:12 When writing data to the objects 0x60n0:11 and 0x60n0:12, data is written to the EEPROM. For this reason, this procedure must not be executed cyclically. |