Profile-specific objects
Index 6000 COM Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6000:0 | COM Inputs Ch.1 |
| UINT8 | RO | 0x26 (38dec) |
6000:01 | Transmit accepted | The module acknowledges receipt of data by changing the state of this bit | BOOLEAN | RO | 0x00 (0dec) |
6000:02 | Receive request | By changing the state of this bit, the module informs the controller that the DataIn bytes contain the number of bytes displayed in "Input length" | BOOLEAN | RO | 0x00 (0dec) |
6000:03 | Init Accepted | The initialization is carried out from the terminal | BOOLEAN | RO | 0x00 (0dec) |
6000:04 | Buffer full | The receive FIFO is full | BOOLEAN | RO | 0x00 (0dec) |
6000:05 | Parity error | A parity error has occurred | BOOLEAN | RO | 0x00 (0dec) |
6000:06 | Framing error | A framing error has occurred | BOOLEAN | RO | 0x00 (0dec) |
6000:07 | Overrun error | An overrun error has occurred | BOOLEAN | RO | 0x00 (0dec) |
6000:09 | Input length | Number of input bytes available for transfer from the terminal to the controller | UINT8 | RO | 0x00 (0dec) |
6000:11 | Data In 0 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:12 | Data In 1 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:13 | Data In 2 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:14 | Data In 3 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:15 | Data In 4 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:16 | Data In 5 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:17 | Data In 6 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:18 | Data In 7 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:19 | Data In 8 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:1A | Data In 9 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:1B | Data In 10 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:1C | Data In 11 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:1D | Data In 12 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:1E | Data In 13 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:1F | Data In 14 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:20 | Data In 15 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:21 | Data In 16 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:22 | Data In 17 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:23 | Data In 18 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:24 | Data In 19 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:25 | Data In 20 | Input data | UINT8 | RO | 0x00 (0dec) |
6000:26 | Data In 21 | Input data | UINT8 | RO | 0x00 (0dec) |
Index 6001 Status Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6001:0 | Status Ch.1 |
| UINT8 | RO | 0x01 (1dec) |
6001:01 | Status | Status word for compatible process image | UINT16 | RO | 0x0000 (0dec) |
Index 6010 DIG Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6010:0 | DIG Inputs |
| UINT8 | RO | 0x02 (2dec) |
6010:01 | Digital Input 1 |
| BOOLEAN | RO | 0x00 (0dec) |
6010:02 | Digital Input 1 |
| BOOLEAN | RO | 0x00 (0dec) |
6010:03 | Init Accepted | The initialization is carried out from the terminal | BOOLEAN | RO | 0x00 (0dec) |
Index 7000 COM Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7000:0 | COM Outputs Ch.1 |
| UINT8 | RO | 0x26 (38dec) |
7000:01 | Transmit request | By changing the state of this bit, the controller informs the terminal that the DataOut bytes contain the number of bytes displayed in "Output length". | BOOLEAN | RO | 0x00 (0dec) |
7000:02 | Receive accepted | The controller acknowledges receipt of data by changing the state of this bit. | BOOLEAN | RO | 0x00 (0dec) |
7000:03 | Init request | The controller requests the module to initialize. | BOOLEAN | RO | 0x00 (0dec) |
7000:04 | Send continuous | Continuous sending of data from the FIFO. | BOOLEAN | RO | 0x00 (0dec) |
7000:09 | Output length | Number of output bytes available for transfer from the controller to the terminal. | UINT8 | RO | 0x00 (0dec) |
7000:11 | Data Out 0 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:12 | Data Out 1 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:13 | Data Out 2 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:14 | Data Out 3 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:15 | Data Out 4 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:16 | Data Out 5 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:17 | Data Out 6 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:18 | Data Out 7 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:19 | Data Out 8 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:1A | Data Out 9 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:1B | Data Out 10 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:1C | Data Out 11 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:1D | Data Out 12 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:1E | Data Out 13 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:1F | Data Out 14 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:20 | Data Out 15 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:21 | Data Out 16 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:22 | Data Out 17 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:23 | Data Out 18 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:24 | Data Out 19 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:25 | Data Out 20 | Output data | UINT8 | RO | 0x00 (0dec) |
7000:26 | Data Out 21 | Output data | UINT8 | RO | 0x00 (0dec) |
Index 7001 Ctrl Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7001:0 | Ctrl Ch.1 |
| UINT8 | RO | 0x01 (1dec) |
7001:01 | Ctrl | Control word for compatible process image | UINT16 | RO | 0x0000 (0dec) |
Index 7010 DIG Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7010:0 | DIG Outputs |
| UINT8 | RO | 0x26 (38dec) |
7010:01 | Digital Output 1 |
| BOOLEAN | RO | 0x00 (0dec) |
7010:02 | Digital Output 2 |
| BOOLEAN | RO | 0x00 (0dec) |
Index A000 COM Diag data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A000:0 | COM Diag data Ch.1 |
| UINT8 | RO | 0x21 (33dec) |
A000:01 | Buffer overflow | A buffer overflow has occurred. | BOOLEAN | RO | 0x00 (0dec) |
A000:02 | Parity error | A parity error has occurred. | BOOLEAN | RO | 0x00 (0dec) |
A000:03 | Framing error | A framing error has occurred. | BOOLEAN | RO | 0x00 (0dec) |
A000:04 | Overrun error | An overrun error has occurred. | BOOLEAN | RO | 0x00 (0dec) |
A000:05 | Buffer full | The receive FIFO is full. | BOOLEAN | RO | 0x00 (0dec) |
A000:11 | Data bytes in send buffer | Number of data bytes in the send FIFO | UINT16 | RO | 0x0000 (0dec) |
A000:21 | Data bytes in receive buffer | Number of data bytes in the receive FIFO | UINT16 | RO | 0x0000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0002 (2dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word |
| UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module list |
| UINT8 | RW | 0x02 (2dec) |
F010:01 | SubIndex 001 |
| UINT32 | RW | 0x00000258 (600dec) |
F010:02 | SubIndex 002 |
| UINT32 | RW | 0x00000118 (280dec) |