Configuration objects
Index 1011 Restore default parameters
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1011:0 | Restore default parameters | Restore default settings | UINT8 | RO | 0x01 (1dec) |
1011:01 | SubIndex 001 | If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state. | UINT32 | RW | 0x00000000 (0dec) |
Index 8000 COM Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
8000:0 | COM Settings Ch.1 |
| UINT8 | RO | 0x1A (26dec) | |
8000:02 | Enable XON/XOFF supported tx data | XON/XOFF is supported for send data | BOOLEAN | RW | 0x00 (0dec) | |
8000:03 | Enable XON/XOFF supported rx data | XON/XOFF is supported for receive data | BOOLEAN | RW | 0x00 (0dec) | |
8000:04 | Enable send FIFO data continuous | Continuous sending of data from the FIFO enabled | BOOLEAN | RW | 0x00 (0dec) | |
8000:05 | Enable transfer rate optimization | Switch on the transfer rate optimization | BOOLEAN | RW | 0x01 (1dec) | |
8000:06 | Enable half duplex | Half duplex for RS485 mode (this bit is not evaluated in RS232 and RS422 mode) | BOOLEAN | RW | 0x00 (0dec) | |
0 | Full duplex: The module monitors its transmitted data. | |||||
1 | Half duplex: The module does not monitor the data that it has transmitted itself. | |||||
8000:07 | Enable point to point connection (RS422) | 0 | The module is used in a bus structure in accordance with the RS485 standard. | BOOLEAN | RW | 0x00 (0dec) |
1 | The module is used as a point-to-point connection (RS422) | |||||
8000:11 | Baud rate | Baud Rate | BIT4 | RW | 0x06 (6dec) | |
0x01 | 300 baud | |||||
0x02 | 600 baud | |||||
0x03 | 1200 baud | |||||
0x04 | 2400 baud | |||||
0x05 | 4800 baud | |||||
0x06 | 9600 baud | |||||
0x07 | 19200 baud | |||||
0x08 | 38400 baud | |||||
0x09 | 57600 baud | |||||
0x0A | 115200 baud | |||||
8000:15 | Data frame | Data frame / Stop bits | BIT4 | RW | 0x03 (3dec) | |
0x01 | 7E1 | |||||
0x02 | 7O1 | |||||
0x03 | 8N1 | |||||
0x04 | 8E1 | |||||
0x05 | 8O1 | |||||
0x09 | 7E2 | |||||
0x0A | 7O2 | |||||
0x0B | 8N2 | |||||
0x0C | 8E2 | |||||
0x0D | 8O2 | |||||
8000:19 | Sensor Power Supply Output | 0: Off | BIT4 | RW | 5 V (1) | |
8000:1A | Rx buffer full notification | The value specifies the number of data in the receive FIFO, from which the bit "buffer full" is set. | UINT16 | RW | 0x0360 (864dec) | |
8000:1B | Explicit baudrate | In this object the desired baud rate can be entered directly as a number. | UINT32 | RW | 0x00002580 (9600dec) | |
Index F800 COM Settings
Index (hex) | Name | Meaning | Data type | Flags | Default | |
|---|---|---|---|---|---|---|
F800:0 | COM Settings |
| UINT8 | RO | 0x01 (1dec) | |
F800:01 | Interface Type Ch 1 | 0x00 | RS232 | BIT1 | RW | 0x00 (0dec) |