Cabling
Guidelines
Follow these guidelines to ensure IP67 protection:
- Mount plugs with the torque values specified below. Use a torque wrench, e.g. Beckhoff ZB8801.
- Seal unused connectors with protective caps.
- Ensure the correct seating of pre-assembled protective caps.
Protective caps are pre-assembled at the factory to protect connectors during transport. They may not be tight enough to ensure IP67 protection.
Connector overview
Note | |
Risk of confusion: Inputs and outputs Defects possible due to mixing up of inputs and outputs. The connectors of the inputs and outputs are of the same type.
|
Name | Connector | Tightening | Function |
|---|---|---|---|
X01 | M12 | 0.6 Nm | |
X02 | |||
X03 | M12 | 0.6 Nm | |
X04 | |||
X50 | M8 socket, p-coded | 0.4 Nm | EtherCAT P input |
X51 | M8 socket, p-coded | 0.4 Nm | EtherCAT P downstream connection |
Further Information