Profile specific objects (0x6000-0xFFFF)
Profile specific objects (0x6000-0xFFFF)
The profile specific objects have the same meaning for all EtherCAT Slaves which support the profile 5001.
Index 6020 AI Inputs Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 6020:0 | AI Inputs Ch.1 | 
 | UINT8 | RO | 0x11 (17dec) | 
| 6020:01 | Underrange | Underrange event active | BOOLEAN | RO | 0x00 (0dec) | 
| 6020:02 | Overrange | Overrange event active | BOOLEAN | RO | 0x00 (0dec) | 
| 6020:03 | Limit 1 | 
 | BIT2 | RO | 0x00 (0dec) | 
| 6020:05 | Limit 2 | Bit0: Value greater than Limit2 Bit1: Value smaller than Limit2 | BIT2 | RO | 0x00 (0dec) | 
| 6020:07 | Error | Bit set when Over- or Underrange | BOOLEAN | RO | 0x00 (0dec) | 
| 6020:0F | TxPDO State | 
 | BOOLEAN | RO | 0x00 (0dec) | 
| 6020:10 | TxPDO Toggle | 
 | BOOLEAN | RO | 0x00 (0dec) | 
| 6020:11 | Value | 
 | INT32 | RO | 0x00000000 (0dec) | 
Index 6030 AI Inputs Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 6030:0 | AI Inputs Ch.2 | 
 | UINT8 | RO | 0x11 (17dec) | 
| 6030:01 | Underrange | Underrange event active | BOOLEAN | RO | 0x00 (0dec) | 
| 6030:02 | Overrange | Overrange event active | BOOLEAN | RO | 0x00 (0dec) | 
| 6030:03 | Limit 1 | 
 | BIT2 | RO | 0x00 (0dec) | 
| 6030:05 | Limit 2 | Bit0: Value greater than Limit2 Bit1: Value smaller than Limit2 | BIT2 | RO | 0x00 (0dec) | 
| 6030:07 | Error | Bit set when Over- or Underrange | BOOLEAN | RO | 0x00 (0dec) | 
| 6030:0F | TxPDO State | 
 | BOOLEAN | RO | 0x00 (0dec) | 
| 6030:10 | TxPDO Toggle | 
 | BOOLEAN | RO | 0x00 (0dec) | 
| 6030:11 | Value | 
 | INT32 | RO | 0x00000000 (0dec) | 
Index 6040 AI Inputs Ch.3
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 6040:0 | AI Inputs Ch.3 | 
 | UINT8 | RO | 0x11 (17dec) | 
| 6040:01 | Underrange | Underrange event active | BOOLEAN | RO | 0x00 (0dec) | 
| 6040:02 | Overrange | Overrange event active | BOOLEAN | RO | 0x00 (0dec) | 
| 6040:03 | Limit 1 | 
 | BIT2 | RO | 0x00 (0dec) | 
| 6040:05 | Limit 2 | Bit0: Value greater than Limit2 Bit1: Value smaller than Limit2 | BIT2 | RO | 0x00 (0dec) | 
| 6040:07 | Error | Bit set when Over- or Underrange | BOOLEAN | RO | 0x00 (0dec) | 
| 6040:0F | TxPDO State | 
 | BOOLEAN | RO | 0x00 (0dec) | 
| 6040:10 | TxPDO Toggle | 
 | BOOLEAN | RO | 0x00 (0dec) | 
| 6040:11 | Value | 
 | INT32 | RO | 0x00000000 (0dec) | 
Index 6050 AI Inputs Ch.4
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 6050:0 | AI Inputs Ch.4 | 
 | UINT8 | RO | 0x11 (17dec) | 
| 6050:01 | Underrange | Underrange event active | BOOLEAN | RO | 0x00 (0dec) | 
| 6050:02 | Overrange | Overrange event active | BOOLEAN | RO | 0x00 (0dec) | 
| 6050:03 | Limit 1 | 
 | BIT2 | RO | 0x00 (0dec) | 
| 6050:05 | Limit 2 | Bit0: Value greater than Limit2 Bit1: Value smaller than Limit2 | BIT2 | RO | 0x00 (0dec) | 
| 6050:07 | Error | Bit set when Over- or Underrange | BOOLEAN | RO | 0x00 (0dec) | 
| 6050:0F | TxPDO State | 
 | BOOLEAN | RO | 0x00 (0dec) | 
| 6050:10 | TxPDO Toggle | 
 | BOOLEAN | RO | 0x00 (0dec) | 
| 6050:11 | Value | 
 | INT32 | RO | 0x00000000 (0dec) | 
Index 6000 Dig Inputs
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 6000:0 | Dig Inputs | 
 | UINT8 | RO | 0x06 (6dec) | 
| 6000:01 | Input 1 | 
 | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:02 | Input 2 | 
 | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:03 | Input 3 | 
 | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:04 | Input 4 | 
 | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:05 | Input 5 | 
 | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:06 | Input 6 | 
 | BOOLEAN | RO | 0x00 (0dec) | 
Index 7010 Dig Outputs
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 7010:0 | Dig Outputs | 
 | UINT8 | RO | 0x02 (2dec) | 
| 7010:01 | Output 1 | 
 | BOOLEAN | RO | 0x00 (0dec) | 
| 7010:02 | Output 2 | 
 | BOOLEAN | RO | 0x00 (0dec) | 
Index 802E AI Internal data Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 802E:0 | AI Internal data Ch.1 | 
 | UINT8 | RO | 0x01 (1dec) | 
| 802E:01 | ADC raw value | 
 | INT32 | RO | 0x00000000 (0dec) | 
Index 802F AI Vendor data Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 802F:0 | AI Vendor data Ch.1 | 
 | UINT8 | RO | 0x04 (4dec) | 
| 802F:01 | Calibration offset pressure | 
 | INT32 | RW | 0x00000000 (0dec) | 
| 802F:02 | Calibration gain pressure | 
 | INT16 | RW | 0x4000 (16384dec) | 
| 802F:03 | Calibration offset temp | 
 | INT32 | RW | 0x00000000 (0dec) | 
| 802F:04 | Calibration gain temp | 
 | INT16 | RW | 0x0000 (0dec) | 
Index 803E AI Internal data Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 803E:0 | AI Internal data Ch.2 | 
 | UINT8 | RO | 0x01 (1dec) | 
| 803E:01 | ADC raw value | 
 | INT32 | RO | 0x00000000 (0dec) | 
Index 803F AI Vendor data Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 803F:0 | AI Vendor data Ch.2 | 
 | UINT8 | RO | 0x04 (4dec) | 
| 803F:01 | Calibration offset pressure | 
 | INT32 | RW | 0x00000000 (0dec) | 
| 803F:02 | Calibration gain pressure | 
 | INT16 | RW | 0x4000 (16384dec) | 
| 803F:03 | Calibration offset temp | 
 | INT32 | RW | 0x00000000 (0dec) | 
| 803F:04 | Calibration gain temp | 
 | INT16 | RW | 0x0000 (0dec) | 
Index 804E AI Internal data Ch.3
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 804E:0 | AI Internal data Ch.3 | 
 | UINT8 | RO | 0x01 (1dec) | 
| 804E:01 | ADC raw value | 
 | INT32 | RO | 0x00000000 (0dec) | 
Index 804F AI Vendor data Ch.3
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 804F:0 | AI Vendor data Ch.3 | 
 | UINT8 | RO | 0x04 (4dec) | 
| 804F:01 | Calibration offset pressure | 
 | INT32 | RW | 0x00000000 (0dec) | 
| 804F:02 | Calibration gain pressure | 
 | INT16 | RW | 0x4000 (16384dec) | 
| 804F:03 | Calibration offset temp | 
 | INT32 | RW | 0x00000000 (0dec) | 
| 804F:04 | Calibration gain temp | 
 | INT16 | RW | 0x0000 (0dec) | 
Index 805E AI Internal data Ch.4
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 805E:0 | AI Internal data Ch.4 | 
 | UINT8 | RO | 0x01 (1dec) | 
| 805E:01 | ADC raw value | 
 | INT32 | RO | 0x00000000 (0dec) | 
Index 805F AI Vendor data Ch.4
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 805F:0 | AI Vendor data Ch.4 | 
 | UINT8 | RO | 0x04 (4dec) | 
| 805F:01 | Calibration offset pressure | 
 | INT32 | RW | 0x00000000 (0dec) | 
| 805F:02 | Calibration gain pressure | 
 | INT16 | RW | 0x4000 (16384dec) | 
| 805F:03 | Calibration offset temp | 
 | INT32 | RW | 0x00000000 (0dec) | 
| 805F:04 | Calibration gain temp | 
 | INT16 | RW | 0x0000 (0dec) | 
Index F000 Modular device profile
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F000:0 | Modular device profile | general information about the Modular Device Profile | UINT8 | RO | 0x02 (2dec) | 
| F000:01 | Module index distance | Index distance between the objects of two channels | UINT16 | RO | 0x0010 (16dec) | 
| F000:02 | Maximum number of modules | number of channels | UINT16 | RO | 0x0006 (6dec) | 
Index F008 Code word
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F008:0 | Code word | 
 | UINT32 | RW | 0x00000000 (0dec) | 
Index F010 Module list
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F010:0 | Module list | 
 | UINT8 | RW | 0x06 (6dec) | 
| F010:01 | SubIndex 001 | 
 | UINT32 | RW | 0x00000118 (280dec) | 
| F010:02 | SubIndex 002 | 
 | UINT32 | RW | 0x00000118 (280dec) | 
| F010:03 | SubIndex 003 | 
 | UINT32 | RW | 0x0000012C (300dec) | 
| F010:04 | SubIndex 004 | 
 | UINT32 | RW | 0x0000012C (300dec) | 
| F010:05 | SubIndex 005 | 
 | UINT32 | RW | 0x0000012C (300dec) | 
| F010:06 | SubIndex 006 | 
 | UINT32 | RW | 0x0000012C (300dec) | 
Index F600 DEV Inputs Safe State Active
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F600:0 | DEV Inputs Safe State Active | 
 | UINT8 | RO | 0x01 (1dec) | 
| F600:01 | Safe State Active | 1: Outputs are in Safe State 0: Outputs are in Normal State | BOOLEAN | RO | 0x00 (0dec) | 
Index F611 DEV Inputs Undervoltage
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F611:0 | DEV Inputs Undervoltage | 
 | UINT8 | RO | 0x10 (16dec) | 
| F611:01 | Undervoltage Us | Us ≤ 18 V | BOOLEAN | RO | 0x00 (0dec) | 
| F611:02 | Undervoltage Up | Up ≤ 18 V | BOOLEAN | RO | 0x00 (0dec) | 
| F611:10 | TxPDO Toggle | 
 | BOOLEAN | RO | 0x00 (0dec) | 
Index F700 DEV Outputs Set Safe State
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F700:0 | DEV Outputs Set Safe State | 
 | UINT8 | RO | 0x01 (1dec) | 
| F700:01 | Set safe state | Set Device to Safe State | BOOLEAN | RO | 0x00 (0dec) | 
Index F800 AI Settings Reference
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F800:0 | AI Settings Reference | 
 | UINT8 | RO | 0x18 (24dec) | 
| F800:0A | Enable user calibration | 
 | BOOLEAN | RW | 0x00 (0dec) | 
| F800:0B | Enable vendor calibration | 
 | BOOLEAN | RW | 0x01 (1dec) | 
| F800:17 | User calibration offset | 
 | INT32 | RW | 0x00000000 (0dec) | 
| F800:18 | User calibration gain | 
 | INT16 | RW | 0x4000 (16384dec) | 
Index F80E AI Internal data Reference
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F80E:0 | AI Internal data Reference | 
 | UINT8 | RO | 0x02 (2dec) | 
| F80E:01 | ADC raw value 1 | Pressure Value | INT32 | RO | 0x00000000 (0dec) | 
| F80E:02 | ADC raw value 2 | Pressure Value | INT32 | RO | 0x00000000 (0dec) | 
Index F80F AI Vendor data Reference
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F80F:0 | AI Vendor data Reference | 
 | UINT8 | RO | 0x04 (4dec) | 
| F80F:01 | Calibration offset pressure | 
 | INT32 | RW | 0x00000000 (0dec) | 
| F80F:02 | Calibration gain pressure | 
 | INT16 | RW | 0x4000 (16384dec) | 
| F80F:03 | Calibration offset temp | 
 | INT32 | RW | 0x00000000 (0dec) | 
| F80F:04 | Calibration gain temp | 
 | INT16 | RW | 0x0000 (0dec) |