Connect hoses
Note | |
Limited number of mating cycles One fitting is designed for five mating cycles. |
Procedure
- 1. Cut the hose burr-free at an angle of 90° ± 5°, if possible with a suitable hose cutter.
This step must be performed immediately before each connection. - 2. Ensure that the hose is free of oil and grease.
- 3. Ensure that the end of the hose is free of scratches.
- 4. Optional: place a mark 14 mm from the end of the hose.
This allows you to check whether the hose has been fully inserted after connection. - 5. Grasp the hose approx. 20 mm from the end with your fingers.
The hose should be as straight as possible and not bent. - 6. Push the hose into the fitting up to the first stop.
- You will feel a slight resistance.
- 7. Carefully push on until the second stop is reached.
The stop is at 14 mm insertion depth.