Dimensions

Dimensions 1:Fig.162: Dimensions EPP3504-0023, ERP3504-0022 (values in mm)

 

EPP3504-0023

ERP3504-0022

Housing material

PA6 (polyamide))

zinc die-cast

Sealing compound

polyurethane

Mounting

two mounting holes Ø 3.5 mm for M3;
two mounting holes Ø 4.5 mm for M4

Metal parts

brass, nickel-plated

Contacts

CuZn, gold-plated

Installation position

variable

Protection class

IP20

IP67

Dimensions (H x W x D)

approx. 126 x 60 x 26.5 mm (without connectors)

approx. 126 x 60 x 32.3 mm (until 2025‑10‑14 with connectors)

approx. 126 x 60 x 35.1 mm (from 2025‑10‑14 with connectors)