Measurement ±30 mV...±75 mV
Specification ±30 mV
Note: this measuring range is not a separate electrical measuring range but a digital section of the 75 mV measuring range
Measurement mode | ±30 mV | |
|---|---|---|
Measuring range, nominal | -30…+30 mV | |
Measuring range, end value (full scale value) | 30 mV | |
PDO resolution | 1 µV / digit | |
Basic accuracy: Measurement deviation, with averaging | @ 23 °C ambient temperature | < ±0.09 %FSV typ. ≈ < ± 0.027 mV |
@ 55 °C ambient temperature | < ±0.12 %FSV typ. ≈ < ± 0.036 mV | |
Offset/zero point deviation (at 23 °C) | FOffset | < ±20 µV |
Gain/scale/amplification deviation (at 23 °C) | FGain | < 600 ppm |
Temperature coefficient | TkGain | < 0.75 µV/K |
TkOffset | < 25 ppm/K | |
Specification ±60 mV
Note: this measuring range is not a separate electrical measuring range but a digital section of the 75 mV measuring range
Measurement mode | ±60 mV | |
|---|---|---|
Measuring range, nominal | -60…+60 mV | |
Measuring range, end value (full scale value) | 60 mV | |
PDO resolution | 2 µV / digit | |
Basic accuracy: Measurement deviation, with averaging | @ 23 °C ambient temperature | < ±0.07 %FSV typ. ≈ < ± 0.041 mV |
@ 55 °C ambient temperature | < ±0.08 %FSV typ. ≈ < ± 0.048 mV | |
Offset/zero point deviation (at 23 °C) | FOffset | < ±20 µV |
Gain/scale/amplification deviation (at 23 °C) | FGain | < 600 ppm |
Temperature coefficient | TkGain | < 0.75 µV/K |
TkOffset | < 25 ppm/K | |
Specification ±75 mV
Measurement mode | ±75 mV | |
|---|---|---|
Measuring range, nominal | -75…+75 mV | |
Measuring range, end value (full scale value) | 75 mV | |
PDO resolution | 4 µV / digit | |
Basic accuracy: Measurement deviation, with averaging | @ 23 °C ambient temperature | < ±0.07 %FSV typ. ≈ < ± 0.049 mV |
@ 55 °C ambient temperature | < ±0.07 %FSV typ. ≈ < ± 0.055 mV | |
Offset/zero point deviation (at 23 °C) | FOffset | < ±20 µV |
Gain/scale/amplification deviation (at 23 °C) | FGain | < 600 ppm |
Temperature coefficient | TkGain | < 0.75 µV/K |
TkOffset | < 25 ppm/K | |