Summary
Summary of the calculation rules:
With the values:
| Index in the CoE directory with | |||
---|---|---|---|---|
X1: Raw value of the 1st measurement | 0x80nE:01 | |||
X2: Raw value of the 2nd measurement | 0x80nE:03 | |||
| Pt100 | Pt1000 | ||
2-wire | 4-wire | 2-wire | 4-wire | |
Gv: Vendor Gain | 0x80nF:04 | 0x80nF:06 | 0x80nF:0A | 0x80nF:0C |
Ov: Vendor Offset | 0x80nF:03 | 0x80nF:05 | 0x80nF:09 | 0x80nF:0B |
| 3-wire | |||
Gv1: Vendor gain, 1st measurement | 0x80nF:04 | 0x80nF:0A | ||
Ov1: Vendor offset, 1st measurement | 0x80nF:03 | 0x80nF:09 | ||
Gv2: Vendor gain, 2nd measurement | 0x80nF:02 | 0x80nF:08 | ||
Ov2: Vendor offset, 2nd measurement | 0x80nF:01 | 0x80nF:07 | ||
GU: User Gain | 0x80n0:18 | |||
OU: User Scale Offset | 0x80n0:17 | |||
GS: User Scale Gain | 0x80n0:12 | |||
OS: User Scale Offset | 0x80n0:11 | |||
ƒlin: Function for mapping to the selected method of representation |
| |||
ƒpres: Linearization function |
| |||
YR1: Output value in 1/256 Ω | 0x80nE:02 | |||
YR2: Output value in 1/256 Ω | 0x80nE:04 | |||
Y: Output value PDO |
|
Overflow YR1 and YR2 after 16 bits These values are only for fault finding. The registers overflow after 16 bits, i.e. at 65536. |