Module overview
Analog input modules, 24 VDC
Module | Number of | Number of | Signal | Comment |
|---|---|---|---|---|
4 | 0 | 4 x M12 | Differential inputs | |
4 | 0 | 4 x M12 | Single-ended inputs |
Module | Number of | Number of | Signal | Comment |
|---|---|---|---|---|
4 | 0 | 4 x M12 | Differential inputs | |
4 | 0 | 4 x M12 | Single-ended inputs |