Selection of the analog signal type

Selection of the analog signal type, index 0xF800:0n

In delivery state, all channels of the EPP31xx are set for analog voltage measurement (-10 V … +10 V).

Note

Setting the correct signal type before connecting the sensors

Set the correct signal type before connecting the sensors!

This setting can be made individually for each channel in the CoE object 0xF800:0n. Changes are immediately effective.

Selection of the analog signal type 1:
EPP3174-0002, EPP3184-0002: Selection of the signal type