Status LEDs

Status LEDs 1:

Position

Description

Display

Meaning

1

EtherCAT status

See chapter EtherCAT

2

Status of the digital combi channels, Channel 1

Off

All digital combi channels are low

Green

One or more digital combi channels are high

Red

n/a. 1)

3

Status of the digital combi channels, Channel 2

Off

All digital combi channels are low

Green

One or more digital combi channels are high

Red

n/a. 1)

5

Status of UP

Off

UP is not connected

Green

UP is on

5

Status of US

Off

US is not connected

Green

US is on

1) This status LED lights up red briefly only when the device is switched on.