Status LEDs

Status LEDs 1:

Position

Description

Display

Meaning

1

EtherCAT status

See chapter EtherCAT

2

Status of UP

Off

UP is not connected

Green

UP is on

Red

Short circuit on one or more sensor supply outputs on channels 1–4

3

Status of US

Off

US is not connected

Green

US is on

Red

Short circuit on one or more sensor supply outputs on channels 5–8

Channel 1–16

Status of the digital combi channels

Off

Digital combi channel low or short circuit

Green

Digital combi channel high