Status LEDs
EPP2338–0001 | EPP2338–0002 |
Position | Description | Display | Meaning |
|---|---|---|---|
1 | EtherCAT status | See chapter EtherCAT | |
2 | Status of UP | Off | UP is not connected |
Green | UP is on | ||
Red | Short circuit at one or more sensor supply outputs | ||
3 | Status of US | Off | US is not connected |
Green | US is on | ||
Channel 1–16 | Status of the digital combi channels | Off | Digital combi channel low or short circuit |
Green | Digital combi channel high | ||