Status LEDs
EPP2308–0001 EPP2318–0001 | EPP2308–0002 EPP2318–0002 |
Position | Description | Display | Meaning |
|---|---|---|---|
1 | EtherCAT status | See chapter EtherCAT | |
2 | Status of UP | Off | UP is not connected |
Green | UP is on | ||
Red | Short circuit at one or more sensor supply outputs | ||
3 | Status of US | Off | US is not connected |
Green | US is on | ||
Red | Short circuit at one or more auxiliary voltage outputs | ||
Channel 1–4 | Status of the digital inputs | Off | Digital input low |
Green | Digital input high | ||
Channel 5–8 | Status of the digital outputs | Off | Digital output low or short circuit |
Green | Digital output high | ||