Process image

Process image in TwinCAT

 

Connector

Contact

Output variable

Diagnostic bit

Process image 1:

 

X01

1

Process image 2: DIG Outputs Channel 1
Process image 3: Output 1

Process image 4: DIG Diag Inputs Channel 1
Process image 5: Diag Input 1

2

Process image 6: DIG Outputs Channel 1
Process image 7: Output 2

Process image 8: DIG Diag Inputs Channel 1
Process image 9: Diag Input 2

3

Process image 10: DIG Outputs Channel 1
Process image 11: Output 3

Process image 12: DIG Diag Inputs Channel 1
Process image 13: Diag Input 3

4

Process image 14: DIG Outputs Channel 1
Process image 15: Output 4

Process image 16: DIG Diag Inputs Channel 1
Process image 17: Diag Input 4

5

Process image 18: DIG Outputs Channel 1
Process image 19: Output 5

Process image 20: DIG Diag Inputs Channel 1
Process image 21: Diag Input 5

6

Process image 22: DIG Outputs Channel 1
Process image 23: Output 6

Process image 24: DIG Diag Inputs Channel 1
Process image 25: Diag Input 6

7

Process image 26: DIG Outputs Channel 1
Process image 27: Output 7

Process image 28: DIG Diag Inputs Channel 1
Process image 29: Diag Input 7

8

Process image 30: DIG Outputs Channel 1
Process image 31: Output 8

Process image 32: DIG Diag Inputs Channel 1
Process image 33: Diag Input 8

9

Process image 34: DIG Outputs Channel 2
Process image 35: Output 1

Process image 36: DIG Diag Inputs Channel 2
Process image 37: Diag Input 1

10

Process image 38: DIG Outputs Channel 2
Process image 39: Output 2

Process image 40: DIG Diag Inputs Channel 2
Process image 41: Diag Input 2

11

Process image 42: DIG Outputs Channel 2
Process image 43: Output 3

Process image 44: DIG Diag Inputs Channel 2
Process image 45: Diag Input 3

12

Process image 46: DIG Outputs Channel 2
Process image 47: Output 4

Process image 48: DIG Diag Inputs Channel 2
Process image 49: Diag Input 4

13

Process image 50: DIG Outputs Channel 2
Process image 51: Output 5

Process image 52: DIG Diag Inputs Channel 2
Process image 53: Diag Input 5

14

Process image 54: DIG Outputs Channel 2
Process image 55: Output 6

Process image 56: DIG Diag Inputs Channel 2
Process image 57: Diag Input 6

15

Process image 58: DIG Outputs Channel 2
Process image 59: Output 7

Process image 60: DIG Diag Inputs Channel 2
Process image 61: Diag Input 7

16

Process image 62: DIG Outputs Channel 2
Process image 63: Output 8

Process image 64: DIG Diag Inputs Channel 2
Process image 65: Diag Input 8