Process image

Process image in TwinCAT

 

Connector

Contact

Input variable

Output variable

Process image 1:

 

X01

0

Process image 2: DI Inputs Channel 1
Process image 3: Input 1

Process image 4: DO Outputs Channel 1
Process image 5: Output 1

1

Process image 6: DI Inputs Channel 1
Process image 7: Input 2

Process image 8: DO Outputs Channel 1
Process image 9: Output 2

2

Process image 10: DI Inputs Channel 1
Process image 11: Input 3

Process image 12: DO Outputs Channel 1
Process image 13: Output 3

3

Process image 14: DI Inputs Channel 1
Process image 15: Input 4

Process image 16: DO Outputs Channel 1
Process image 17: Output 4

4

Process image 18: DI Inputs Channel 1
Process image 19: Input 5

Process image 20: DO Outputs Channel 1
Process image 21: Output 5

5

Process image 22: DI Inputs Channel 1
Process image 23: Input 6

Process image 24: DO Outputs Channel 1
Process image 25: Output 6

6

Process image 26: DI Inputs Channel 1
Process image 27: Input 7

Process image 28: DO Outputs Channel 1
Process image 29: Output 7

7

Process image 30: DI Inputs Channel 1
Process image 31: Input 8

Process image 32: DO Outputs Channel 1
Process image 33: Output 8

 

X02

0

Process image 34: DI Inputs Channel 2
Process image 35: Input 1

Process image 36: DO Outputs Channel 2
Process image 37: Output 1

1

Process image 38: DI Inputs Channel 2
Process image 39: Input 2

Process image 40: DO Outputs Channel 2
Process image 41: Output 2

2

Process image 42: DI Inputs Channel 2
Process image 43: Input 3

Process image 44: DO Outputs Channel 2
Process image 45: Output 3

3

Process image 46: DI Inputs Channel 2
Process image 47: Input 4

Process image 48: DO Outputs Channel 2
Process image 49: Output 4

4

Process image 50: DI Inputs Channel 2
Process image 51: Input 5

Process image 52: DO Outputs Channel 2
Process image 53: Output 5

5

Process image 54: DI Inputs Channel 2
Process image 55: Input 6

Process image 56: DO Outputs Channel 2
Process image 57: Output 6

6

Process image 58: DI Inputs Channel 2
Process image 59: Input 7

Process image 60: DO Outputs Channel 2
Process image 61: Output 7

7

Process image 62: DI Inputs Channel 2
Process image 63: Input 8

Process image 64: DO Outputs Channel 2
Process image 65: Output 8