Behavior in case of short circuit
You can set the behavior of the outputs in case of short circuit in the CoE object F800 "DO Settings".
F800:0 - DO Settings (Safe State Value)

Value | Meaning |
|---|---|
FALSE | In the event of a short circuit at one output, all outputs of the module are switched off. |
TRUE | In the event of a short circuit at an output, only this output of the module is switched off. |
F800:11 - Switch off time (default: 0x03E8, 1000dec)
Here you can enter a time in milliseconds. During this time, the module checks whether the short circuit has been eliminated by switching itself on again.
Default = 1000 ms (depending on module type and internal cycle time). Errors are only displayed after this time.