Process image
Process image in TwinCAT |
| Connector | Contact | Input variable |
---|---|---|---|---|
| X01 | 4 | Channel 1 | |
X02 | 4 | Channel 2 | ||
X03 | 4 | Channel 3 | ||
X04 | 4 | Channel 4 | ||
X05 | 4 | Channel 5 | ||
X06 | 4 | Channel 6 | ||
X07 | 4 | Channel 7 | ||
X08 | 4 | Channel 8 | ||
X09 | 4 | Channel 9 | ||
X10 | 4 | Channel 10 | ||
X11 | 4 | Channel 11 | ||
X12 | 4 | Channel 12 | ||
X13 | 4 | Channel 13 | ||
X14 | 4 | Channel 14 | ||
X15 | 4 | Channel 15 | ||
X16 | 4 | Channel 16 |