Process image

Process image in TwinCAT

 

Connector

Contact

Input variable

Process image 1:

 

X01 / X02

2

Process image 2: Channel 2
Process image 3: Input

Process image 4: Latch
Process image 5: Status1
Process image 6: LatchPos1
Process image 7: LatchNeg1

4

Process image 8: Channel 1
Process image 9: Input

Process image 10: Latch
Process image 11: Status0
Process image 12: LatchPos0
Process image 13: LatchNeg0

X03 / X04

2

Process image 14: Channel 4
Process image 15: Input

4

Process image 16: Channel 3
Process image 17: Input

X05 / X06

2

Process image 18: Channel 6
Process image 19: Input

4

Process image 20: Channel 5
Process image 21: Input

X07 / X08

2

Process image 22: Channel 8
Process image 23: Input

4

Process image 24: Channel 7
Process image 25: Input

Working Counter

The Working Counter is a diagnostic function for EtherCAT networks. A description of the Working Counter can be found in the EtherCAT system documentation.