Acceleration measurement
Technical data | Acceleration measurement | Inclination measurement | |
|---|---|---|---|
Raw values | Measured values | ||
Measuring range 1) | Adjustable:
| ±180° | |
Resolution 1) | 10-bit |
| 1° |
Representation 1) | 10-bit in 16-bit | 1 mg / LSB | 1° / LSB |
Sampling rate | 1 … 5000 Hz | ||
1) Unit of measurement: 1 g = 9.81 m/s2 (acceleration of gravity). 1 mg = 1/1000 g