Profile-specific objects (0x6000 ... 0xFFFF)
Index 6000 DO Inputs Ch.1
Index |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
6000:0 |
DO Inputs Ch.1 |
|
UINT8 |
RO |
0x0E (14dec) |
6000:01 |
Input 1 |
|
boolean |
RO |
0x00 (0dec) |
6000:02 |
Input 2 |
|
boolean |
RO |
0x00 (0dec) |
6000:03 |
Input 3 |
|
boolean |
RO |
0x00 (0dec) |
6000:04 |
Input 4 |
|
boolean |
RO |
0x00 (0dec) |
6000:05 |
Input 5 |
|
boolean |
RO |
0x00 (0dec) |
6000:06 |
Input 6 |
|
boolean |
RO |
0x00 (0dec) |
6000:07 |
Input 7 |
|
boolean |
RO |
0x00 (0dec) |
6000:08 |
Input 8 |
|
boolean |
RO |
0x00 (0dec) |
6000:0E |
Sync Error |
|
boolean |
RO |
0x00 (0dec) |
Index 6010 DO Inputs Ch.2
Index |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
6010:0 |
DO Inputs Ch.2 |
|
UINT8 |
RO |
0x0E (14dec) |
6010:01 |
Input 1 |
|
boolean |
RO |
0x00 (0dec) |
6010:02 |
Input 2 |
|
boolean |
RO |
0x00 (0dec) |
6010:03 |
Input 3 |
|
boolean |
RO |
0x00 (0dec) |
6010:04 |
Input 4 |
|
boolean |
RO |
0x00 (0dec) |
6010:05 |
Input 5 |
|
boolean |
RO |
0x00 (0dec) |
6010:06 |
Input 6 |
|
boolean |
RO |
0x00 (0dec) |
6010:07 |
Input 7 |
|
boolean |
RO |
0x00 (0dec) |
6010:08 |
Input 8 |
|
boolean |
RO |
0x00 (0dec) |
6010:0E |
Sync Error |
|
boolean |
RO |
0x00 (0dec) |
Index F000 Modular device profile
Index |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F000:0 |
Modular device profile |
General information for the modular device profile |
UINT8 |
RO |
0x02 (2dec) |
F000:01 |
Module index distance |
Index distance of the objects of the individual channels |
UINT16 |
RO |
0x0010 (16dec) |
F000:02 |
Maximum number of modules |
Number of channels |
UINT16 |
RO |
0x0002 (2dec) |
Index F008 Code word
Index |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F008:0 |
Code word |
|
UINT32 |
RW |
0x00000000 (0dec) |
Index F010 Module list
Index |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F010:0 |
Module list |
|
UINT8 |
RW |
0x02 (2dec) |
F010:01 |
SubIndex 001 |
|
UINT32 |
RW |
0x00000118 (280dec) |
F010:02 |
SubIndex 002 |
|
UINT32 |
RW |
0x00000118 (280dec) |