Connections

Notice

Risk of damage to the device!

Bring the EtherCAT/EtherCAT P system into a safe, powered down state before starting installation, disassembly or wiring of the modules!

The EtherCAT P connections are 4-pin M8 sockets, P-coded.

Connections 1:

Pin assignment

Connections 2:

Contact

Signal

Voltage

Core color 1)

1

Tx +

GNDS

yellow

2

Rx +

GNDP

white

3

Rx -

UP: peripheral voltage, +24 V DC

blue

4

Tx -

US: control voltage, +24 V DC

orange

Housing

Shield

Shield

Shield

1) The core colors apply to EtherCAT P cables and ECP cables from Beckhoff.

The metal threads of the EtherCAT P sockets are internally connected to the FE connection via a high impedance RC combination. See chapter Functional earth (FE).