Connectors

Notice

No functionality without US.

Overvoltages on UP are not discharged if US is missing. Defect possible.

  • Connect not only UP but also US.

Notice

The permitted sum current must not be exceeded.

Risk of defect.

  • Ensure that the maximum permitted sum current of 16 A at 40 °C flows through each pin.
  • Incorporate the transmitted supply current into the calculation.

Input

X60

7/8“ connector

Downstream connection

X61

7/8" socket

Pin

Symbol

Description

Connectors 1:

Connectors 2:

1

GNDP

GND for UP

2

GNDS

GND for US

3

FE

Functional earth

4

US

Supply voltage 24 VDC

5

UP

Supply voltage 0...72 VDC

Ground the core "FE" at the other end of the cable.
The pin "FE" is directly connected to the connections for the functional earth.