Types of fiber optics
General information on optical fiber types
Optical fiber are available as multimode and single mode types with different step and graded indices.
Step and graded index
Optical fiber cables consist of 2 concentric materials – the core and a cladding. These may be surrounded by a (colored) protective sheath. The core and the cladding have a different refractive index, causing the light waves (modes; a mode is a natural wave in the optical fiber) to be reflected back into the core at the boundary. Due to the step change in the index of refraction this type of fiber is referred to as step index. A gradual/parabolic transition between the index of refraction in the core and the coating (referred to as graded index) can be achieved by mixing the materials. In a graded index fiber the modes are gradually diffracted back to the core, leading to propagation-time compensation and significantly higher quality of the light pulse at the outlet compared with a multimode step index fiber, where the different light modes have different signal propagation delays (mode dispersion) with associated front distortion.
Single mode
Single mode fiber cables have a very thin core (9 µm) and therefore conduct only a single light mode with high signal quality and almost without mode dispersion. They are only available as step index fibers. Due to the high signal quality they are suitable for large transmission bandwidths > 10 GHz*km and distances > 50 km. The refractive index profile of single-mode fibers is dimensioned such that the multipath propagation (intermodal dispersion), which is a problem with multi-mode fibers, is omitted – the signal light propagates in a single-mode fiber only in a single guided fiber mode, hence the designation ‘single-mode’. This makes considerably larger transmission distances and/or transmission bandwidths possible, and the limiting effect that arises next is the color distortion of the transmitted mode.
Multimode
Multimode fiber optics are manufactured as step index or graded index. Step index multimode fiber cables are suitable for transmission bandwidths up to 100 MHz*km and distances up to 1 km. Graded index multimode fiber cables with core diameters between 50 and 62.5 µm reach transmission bandwidths > 1 GHz*km and ranges > 10 km. Multimode means that the core of the optical fiber cable is thick enough to enable several light modes of the light employed to propagate reflectively in the cable.