Activating the web page
The web page can be activated via the parameter data of the DAP. Set the parameter Webserver to active and connect the EP9300-0022 to your Profinet controller. The web page of the EP9300-0022 can be accessed after establishing a connection and receiving the IP address.

We recommend to use this web page only for diagnostic purposes and to avoid implementing settings there, since this should generally be done through the Profinet controller.
The web page is reached by calling the IP address of the EP9300-0022 with the parameter Config
Example: 192.168.1.10 /Config
User name: guest
Password: 1
In order to access the web page, the following requirements must be met:
- The web page must be enabled via the parameter data of the EP9300-0022.
- The PROFINET controller must have exchanged data with the EP9300-0022 at least once so that the parameters and the IP address have been set on the EP9300-0022. The EP9300-0022 must not subsequently be switched off, as otherwise settings/parameters will not be applied and events in the Web Server logger will be lost.
- The PC with the Internet browser must be located in the same IP segment as the EP9300-0022. From the PC, check with the PING command whether the PC can reach the EP9300-0022. If so, you can call the web page of the EP9300-0022.
If the PING command fails, check the following:
- Was the web page enabled?
- Was the communication between the PROFINET controller and the EP9300-0022 successful?
- Is the IP address of the PC correct?
![]() | Browser recommendation We recommend Chrome or Firefox for displaying the web page. |