UL Requirements
When operating under UL conditions, the following additional requirements must be met:
Environmental conditions
- Indoor operation only.
- Ambient temperature:
- Max. 55 °C if the input current is 12 A or less.
- Max. 45 °C if the input current exceeds 12 A.
- Relative air humidity: max. 95 %, no condensation.
Connection
Connection exclusively with UL-certified cables (CYJV or PVVA):
- With an ambient temperature of up to 45 °C and a maximum input current of 12 A, the cables must be designed for an ambient temperature of at least 80 °C.
- If the ambient temperature exceeds 45 °C and/or the input current exceeds 12 A, the cables must be designed for an ambient temperature of at least 90 °C.
- Do not connect the device to telecommunications networks.