Power cable conductor losses M8

The ZK2020-xxxx-yyyy power cables should not exceed the total length of 15 m at 4 A (with forwarding connection). When cabling, please note that at 24 V nominal voltage, the functionality of the modules can no longer be guaranteed from a voltage drop of 6 V. Variations in the output voltage from the power supply unit must also be taken into account.

Power cable conductor losses M8 1:

Power cable conductor losses M8 2:

Power cable conductor losses M8 3:

Power cable conductor losses M8 4:

Example

8 m power cable with 0.34 mm² cross-section has a voltage drop of 3.2 V at 4 A.