Supply voltage input and downstream connection
| |
Power supply from SELV / PELV power supply unit! SELV / PELV circuits (safety extra-low voltage / protective extra-low voltage) according to IEC 61010-2-201 must be used to supply this device. Notes:
|
| |
Observe the UL requirements
|
The EtherCAT Box has one input for two supply voltages:
- Control voltage US
The following sub-functions are supplied from the control voltage US: - the fieldbus
- the processor logic
- typically the inputs and the sensors if the EtherCAT Box has inputs.
- Peripheral voltage UP
For EtherCAT Box modules with digital outputs the digital outputs are typically supplied from the peripheral voltage UP. UP can be supplied separately. If UP is switched off, the fieldbus function, the function of the inputs and the supply of the sensors are maintained.
The exact assignment of US and UP can be found in the pin assignment of the I/O connections.
Forwarding the supply voltages
The power IN and OUT connections are bridged in the module. This makes it easy to pass on the supply voltages US and UP from EtherCAT Box to EtherCAT Box.
Notice | |
Note the maximum current When forwarding the supply voltages US and UP, ensure that the permissible current for the connectors is not exceeded: M8 connector: max. 4 A |
Notice | |
Unintentional cancellation of the electrical isolation possible In some types of EtherCAT Box modules the ground potentials GNDS and GNDP are connected.
|
