Accessories
Labeling material, protective caps
Ordering information | Description |
---|---|
ZS5000-0010 | Protective cap for M8 sockets, IP67 (50 pieces) |
ZS5100-0000 | Inscription labels, unprinted, 4 strips of 10 |
ZS5000-xxxx | Printed inscription labels on enquiry |
Cables
A complete overview of pre-assembled cables for fieldbus components can be found here.
Ordering information |
Description |
Link |
---|---|---|
ZK1090-3xxx-xxxx |
EtherCAT cable M8, green | |
ZK1093-3xxx-xxxx |
EtherCAT cable M8, yellow | |
ZK2000-2xxx-xxxx |
Sensor cable M8, 3-pin | |
ZK2020-3xxx-xxxx |
Power cable M8, 4-pin | |
ZK203x-xxxx-xxxx |
Power cable 7/8 ", 5-pin |
Tools
Ordering information | Description |
---|---|
ZB8801-0000 | Torque wrench for plugs, 0.4…1.0 Nm |
ZB8801-0001 | Torque cable key for M8 / wrench size 9 for ZB8801-0000 |
Further accessories Further accessories can be found in the price list for fieldbus components from Beckhoff and online at https://www.beckhoff.com. |