Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Supply voltages | |
---|---|
Connection | Input: 7/8" - plug, 5-pin Downstream connection: 7/8" - socket, 5-pin |
US nominal voltage |
24 VDC (-15 % / +20 %) |
US sum current 1) | max. 16 A at 40 °C |
Current consumption from US | 110 mA + sum of the output currents |
Rated voltage UP | 24 VDC (-15 % / +20 %) |
UP sum current 1) | max. 16 A at 40 °C |
Current consumption from UP | 40 mA + sum of the output currents |
1) This value corresponds to the current carrying capacity of the connectors.
Outputs | |
---|---|
Number | 4 |
Connection | 4 x M8 socket, black |
Output current per M8 socket | max. 4 A per US and UP |
Parallel switching of outputs | not permissible |
Voltage drop UON | 90 mV per ampere |
Inrush delay 2) | adjustable: 10 ms, 100 ms, 200 ms |
2) The output voltages are switched on one after the other at the start so that the
input inrush currents do not add up.
Protective functions and diagnostics | EP9214-0023 | EP9224-0023 |
---|---|---|
Overcurrent tripping characteristic | Individually adjustable for each output. | |
Temperature switch-off | 85 °C internal temperature | |
Internal fuse | 7 A (FF) | |
Data logging | - | 40 entries Sample time: 1...1000 ms |
Reset contact and signaling contact | |
---|---|
Connection | M8 connector X3: 3-pin, black M8 socket X4: 3-pin, black |
Reset contact | Digital input, nominal voltage: 24 VDC |
Signaling contact | Potential-free NO contact |
Measured values | EP9214-0023 | EP9224-0023 |
---|---|---|
Representation | - | Measured current values:
Measured voltage values: 100 mV / LSB |
Resolution | - | Measured current values: 10 mA Measured voltage values: 100 mV |
Accuracy | - | 5 % of full scale value |
Housing data | |
---|---|
Dimensions W x H x D |
60 mm x 150 mm x 26,5 mm (without connectors) |
Weight |
approx. 440 g |
Material |
PA6 (polyamide) |
Installation position | variable |
Environmental conditions | |
---|---|
Ambient temperature during operation |
-25…+60 °C |
Ambient temperature during storage |
-40…+85 °C |
Vibration / shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission |
conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class |
IP65, IP66, IP67 conforms to EN 60529 |