Extended channel and device diagnostics of the EP9224-00xx

The selection of additional PDOs in the PDO Mapping is required for the use of the diagnostic functions.

Certain values can be recorded with time stamp (timestamp / trigger) for each channel of DPO Extended Diag Inputs Channel n and for the DPO Extended Diag Inputs Device module.

DPO Extended Diag Output Device resets the recording.

DPO Extended Diag Inputs Channel n

The DPO Extended Diag Inputs Channel n can be enabled with each channel.

It continuously indicates the respective current value Peak Value n and the precise time of the arrival Timestamp n.

The selection of the triggering event takes place in the CoE object 80x0:15 or 16.

Extended channel and device diagnostics of the EP9224-00xx 1:
EP9224 - DPO Extended Diag Inputs Channel 1

DPO Extended Diag Inputs Device

As for each channel there is also a DPO Extended Diag Inputs Device for the entire EP9224.

It continuously indicates the respective current value Peak Value n and the precise time of the arrival Timestamp n.

The selection of the triggering event takes place in the CoE object F80E:15 or 16.

Extended channel and device diagnostics of the EP9224-00xx 2:
EP9224 - DPO Extended Diag Inputs Device

DPO Extended Diag Outputs Channel n

The Peak Value and Timestamp data of the respective channel are reset by setting the Reset Extended Diag Data bit.

The bit is state-triggered.

Extended channel and device diagnostics of the EP9224-00xx 3:
EP9224 - DPO Extended Diag Outputs Channel 1

DPO Extended Diag Outputs Device

The Peak Value and Timestamp data of the module are reset by setting the Reset Extended Diag Data bit.

The bit is state-triggered.

Extended channel and device diagnostics of the EP9224-00xx 4:
EP9224 - DPO Extended Diag Outputs Device