Connection

Notice

Risk of confusion: supply voltages and EtherCAT

Defect possible through incorrect insertion.

  • Observe the color coding of the connectors:
         black: Supply voltages
         green: EtherCAT

The supply voltage outputs X60 ... X63 are implemented as M8 sockets.

Connection 1:

Contact

Function

Description

Core color 1)

1

US

Control voltage

Brown

2

UP

Peripheral voltage

White

3

GNDS

GND to US

Blue

4

GNDP

GND to UP

Black

1) The core colors apply to M8 cables from Beckhoff. See chapter Accessories.