Status LEDs
There is a status LED next to each supply voltage output. It shows the status of the two output voltages at this output.
LED signal | Meaning |
|---|---|
Off | The output voltages US and UP are switched off. |
Lights up green | At least one of the output voltages (US, UP) is switched on. The output currents are within the nominal operating range. (I < In) |
Flashing green | Overcurrent on at least one of the output voltages. |
Flashes red | This signal is output in two cases:
|
Lights up red | At least one of the output voltages has been switched off due to a protective function. |
Chaser light red | Undervoltage or overtemperature. |