EtherCAT ports X40 … X43
Notice | |
Risk of confusion: supply voltages and EtherCAT Defect possible through incorrect insertion.
|
The EtherCAT ports X40 to X43 are implemented as M8 sockets.
EtherCAT | M8 socket | Core colors | ||
|---|---|---|---|---|
Signal | Contact | ZB9010, ZB9020, ZB9030, ZB9032, | ZB9031 and old versions of ZB9030, ZB9032, ZK1090-3xxx-xxxx | TIA-568B |
Tx + | 1 | yellow1) | orange/white | white/orange |
Tx - | 4 | orange1) | orange | orange |
Rx + | 2 | white1) | blue/white | white/green |
Rx - | 3 | blue1) | blue | green |
Shield | Housing | Shield | Shield | Shield |
1) Core colors according to EN 61918
![]() | Adaptation of core colors for cables ZB9030, ZB9032 and ZK1090-3xxxx-xxxx For standardization, the core colors of the ZB9030, ZB9032 and ZK1090-3xxx-xxxx cables have been changed to the EN61918 core colors: yellow, orange, white, blue. So there are different color codes in circulation. The electrical properties of the cables have been retained when the core colors were changed. |
